Renesas' Smart Analog IC101 and RL78/G14 MCU are ideal for smart watch applications. The Renesas Smart Analog IC101 has a built-in programmable gain instrumentation amplifier that can adjust offset, and a 16-bit delta-sigma A/D converter, enabling a variety of adjustments to be performed according to the smart watch's environment. The RL78/G14 microcontroller is recommended for controlling the Smart Analog IC101.
Block | Semiconductor Device | Recommended Products | Features |
---|---|---|---|
Main Controller | MCU | RL78/G14 | 32MHz,16-bit, low power consumption, 8-bit D/A converter 2ch |
Sensor | Analog Front-End | Smart Analog IC101 | 16-bit Delta-Sigma A/D converter Programmable gain instrumentation amplifier (Include gain adjust and offset adjust) |
LED Control | MOSFET | μPA26xx Series | Switching MOSFET |
USB I/F | MCU | RL78/G1C | USB host/function interface, support battery charging 1.2 |