概览

Renesas Electronics supplies MCUs such as those in the RL78 Family and the RX13T Group for vacuum cleaner applications. These microcontrollers have the performance necessary to deliver fine-grained motor control, while at the same time reducing power consumption substantially. Our chips are ideal for use in middle-range vacuum cleaners.

图像
Vacuum Cleaner

Related Products

Block Semiconductor Device Recommended Products Features
Control , Display MCU MCU RX13T Group
RL78/G1G Group
RL78/G1M Group
32-bit MCU including on-chip FPU, single motor control applications, reduce board area and BOM costs
16-bit general-purpose MCU, three-phase complementary PWM timer, suitable for small motor control
8-bit general-purpose MCU, small motor control
HMI MCU MCU RL78/G1N Group 8-bit general-purpose MCU, Large-current output for LED drive
MCU Peripheral CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate
Sensor CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate