概览

Renesas has a broad lineup of MCU products suitable for microwave ovens. These include the RL78/G13 Group, the RL78/G14 Group, the RX130 Group and the RA4M1 Group and the RA2L1 Group of microcontrollers, which are built around a high-performance CPU and integrate A/D converters to handle a variety of sensor inputs, Built-in Data Flash instead of EEPROM and Timers which has pulse input function and PWM (Pulse Width Modulation) function.

图像
Microwave Oven (Low-End)Block Diagram

Related Products

Block Semiconductor Device Recommended Products Features
System Control MCU RX130 Group Enhanced Capacitive Touch function, 5V operation
RL78/G13 Group 5V operation, Rich line-up, can be used in a wide variety of applications
RL78/G14 Group Three-phase complementary PWM output, Rich line-up
RA4M1 Group Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI
RA2L1 Group
RA2E1 Group
Arm Cortex-M23 core, 5V operation, System Control, Capacitive Touch, Safety
Sensor Output Amplification, Detection CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate

文档

文档标题 类型 日期
PDF3.05 MB日本語
应用文档
PDF850 KB日本語
相关文件: 样例程序
应用文档
PDF649 KB日本語
相关文件: 样例程序
应用文档
PDF625 KBEnglish, 日本語
相关文件: RL78/G12 Initialization Rev.2.00 - Sample Code, RL78/G12 群初始设定 Rev.1.00 - Sample Code
应用文档
PDF293 KBEnglish, 日本語
相关文件: RL78/G13 Initialization [for CubeSuite+, IAR, and e2 studio] Rev.2.01 - Sample Code, RL78/G13 初期設定【開発環境:CubeSuite+、IAR、e2 studio】 Rev.3.01 - Sample Code, RL78/G13 群初始设定 Rev.1.00 - Sample Code
应用文档
PDF541 KBEnglish, 日本語
相关文件: RL78/G13 Timer Array Unit (Interval Timer) Rev.2.00 - Sample Code, RL78/G13 タイマ・アレイ・ユニット(インターバル・タイマ) Rev.3.00 - Sample Code, 样例程序
应用文档
PDF224 KB
应用文档
PDF230 KBEnglish, 日本語
应用文档
PDF530 KB日本語
Tool News - Release
PDF317 KB日本語
Tool News - Release
PDF470 KB
Tool News - Release