The VC4 is based on a complete Renesas chipset. The centerpiece is the R-Car S4 with 8x Cortex®A55 cores, 1x Cortex® R52 core 2x RH850 G4MH delivering up to 27K DMIPS application performance plus >5.3K DMIPS lock step real-time performance. It incorporates an 8MB SRAM to execute code on the RH850 G4MH cores with low latency. A rich selection of automotive interfaces including a 3-port Ethernet Switch, 16x CAN FD, 8x LIN, 4x SENT, 1x FlexRay, 4x PCIe V4.0 allow a wide range of connectivity inside the vehicle.
Together with the powerful Renesas PMIC components RAA271041 and RAA271005 which provide advanced power control to support extremely low power operation for always-on, cyclic-run, and suspend-to-RAM modes. The RAA271041 device’s supports the buck stage when the battery voltage drops during cranking transients as low as 2.5V. The RAA271005 has an integrated 12-bit SAR ADC monitors external signals. Finally, high precision timing devices RC21012 and 5P35023 will provide perfect clocking to all devices.
It is the ideal platform to evaluate new E/E Architectures using the R-Car S4 in Gateway, Car Server or Zone Control applications.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
快速入门指南 | PDF 451 KB | |
其他 | PDF 1.65 MB | |
原理图 | PDF 6.08 MB | |
手册 - 软件 | PDF 167 KB | |
手册 - 软件 | PDF 266 KB | |
传单 | PDF 746 KB | |
6 items
|
博客 | 2022年4月26日 | ||
博客 | 2021年3月13日 |