概要

説明

The ZL2105 is an innovative mixed-signal power management and conversion IC that combines an integrated step-down DC/DC converter with key power and thermal management functions in a single package. The ZL2105EVK2 platform allows for the evaluation of the features in the highly configurable ZL2105 in either stand-alone mode or via an I2C/SMBus interface.

A USB-to-SMBus adapter board can be used to connect the ZL2105EVK2 board to a PC. The PMBus command set is accessed by using the PowerNavigator™ evaluation software from a PC running Microsoft Windows.

特長

  • Small, compact design
  • PMBus control
  • Pin-strap selection for stand-alone operation
  • VOUT settable from +0.6V to +5V
  • Convenient power connection
  • Onboard enable switch
  • Power-good indicator

アプリケーション

アプリケーション

  • Telecom and storage equipment
  • Digital set-top boxes
  • Industrial supplies
  • 12V distributed power systems
  • Point-of-load (POL) converters

ドキュメント

分類 タイトル 日時
ガイド PDF 1.26 MB
データシート PDF 1.65 MB
2 items