画像
ルネサスは、1台から5台までの電圧モニタで、システム監視ソリューションポートフォリオを提供しています。 さらに、システム管理ICは、少量のI2CまたはSPIソフトウェア・プログラマブルEEPROMメモリを備えた電圧モニタです。
ルネサスのシングルチップ・シーケンス処理ソリューションは、最大4つの異なる電圧をシーケンス処理するだけでなく、電圧監視、故障からの保護、リセット有効化などの有益な機能も提供します。
サブカテゴリ |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
型名 | ||||||
Single, Double or Triple-Output Hot Plug™ Controller | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOT23 | 5 | 2.9 x 1.7 x 0.00 | |
CMOS Micropower Over/Under Voltage Detector | Voltage Supervisor & Reset ICs | -40 to +85°C, 0 to +70°C | PDIP, SOICN | 8 | 4.9 x 3.9 x 0.00, 9.7 x 6.6 x 3.94 | 1.732 |
Power Distribution Controllers | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.43 |
12V Power Distribution Controllers | Hot Swap/Hot Plug Controllers | -40 to +85°C, 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.672 |
Multiple Voltage Supervisory ICs | Voltage Supervisor & Reset ICs | -40 to +85°C | QFN | 24 | 4.0 x 4.0 x 0.90 | 3.181 |
Negative Voltage Hot Plug Controller | Hot Swap/Hot Plug Controllers | -40 to +85°C, 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 3.11 |
High Voltage ORing MOSFET Controller | Oring FET Controllers | -40 to +85°C | QFN, TSSOP | 16, 20 | 5.0 x 4.4 x 0.00, 5.0 x 5.0 x 0.65 | 4.014 |
Low Voltage ORing FET Controller | Oring FET Controllers | -40 to +125°C | DFN, MSOP | 8 | 3.0 x 3.0 x 0.00, 3.0 x 3.0 x 0.90 | 1.706 |
Dual Power Distribution Controller | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOICN, TSSOP | 14, 16 | 5.0 x 4.4 x 0.00, 8.7 x 3.9 x 0.00 | 3.61 |
デュアルUSBポート電源コントローラ - 商用温度範囲0℃~+70℃をカバー | Hot Swap/Hot Plug Controllers | 0 to +70°C | DFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 1.089 |
デュアルUSBポート電源コントローラ – 産業用温度範囲(-40℃~+85℃)をカバー | Hot Swap/Hot Plug Controllers | -40 to +85°C | DFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 1.024 |
USBポート電源コントローラ - 産業用温度範囲(-40℃~+85℃)をカバー | Hot Swap/Hot Plug Controllers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 1.089 |
可変クワッド・シーケンサ | Power Supply Sequencers | -40 to +85°C | SOICN | 14 | 8.7 x 3.9 x 0.00 | 1.71 |
超低消費電力3 Ld電圧監視回路 (SC-70, SOT-23パッケージ) | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70, SOT23 | 3 | 0.0 x 0.0 x 1.90, 2.9 x 1.3 x 0.00 | 0.7772 |
超低消費電力3 Ld電圧スーパーバイザ (SC-70, SOT-23パッケージ) | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70, SOT23 | 3 | 0.0 x 0.0 x 1.90, 2.9 x 1.3 x 0.00 | 0.7772 |
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages | Voltage Supervisor & Reset ICs | -40 to +85°C | SC70 | 3 | 0.0 x 0.0 x 1.90 | 0.8317 |
電圧検出システムリセット IC | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
電圧検出システムリセット IC | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
電圧検出システムリセット IC | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
電圧検出システムリセット IC | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | 1.05 | |
電圧検出システムリセット IC | Power Supply Support | SOP | 8 | 5.2 x 4.4 x 1.8 | ||
高電圧GreenFET 負荷スイッチ | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.58 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.58 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.7166 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.58 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.7166 |
高電圧GreenFET負荷スイッチ | Load Switches | -40 to +125°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.69 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +125°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 0.8303 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.58 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.47 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.55 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.35 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.35 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.19 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | STQFN-18 | 18 | 1.6 x 3.0 mm | 1.58 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-28 | 28 | 2.98 x 1.69 mm | 1.36 |
高電圧GreenFET負荷スイッチ | Load Switches | -40 to +85°C | WLCSP-12 | 12 | 1.3 x 1.8 mm | 0.7 |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-9 | 9 | 1.21 x 1.21 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-9 | 9 | 1.21 x 1.21 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-20 | 20 | 1.585 x 1.985 mm | |
High Voltage GreenFET Load Switch | Load Switches | -40 to +85°C | WLCSP-20 | 20 | 1.585 x 1.985 mm | 1.72 |
High Voltage GreenFET Load Switch | Load Switches | -20 to +85°C | FC-QFN-12 | 12 | 2.0 x 2.5 mm | 1.83 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-4 | 4 | 1.0 x 1.0 mm | 0.62 |
GreenFET Dual N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-8 | 8 | 1.0 x 1.6 mm | 0.64 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | STDFN-8 | 8 | 1.0 x 1.6 mm | 0.64 |
GreenFET Single N-Channel Load Switch | Load Switches | -20 to +70°C | TDFN-8 | 8 | 1.5 x 2.0 mm | 0.88 |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | TDFN-8 | 8 | 1.5 x 2.0 mm | |
GreenFET Single N-Channel Load Switch | Load Switches | -20 to +70°C | STDFN-8 | 8 | 1.0 x 1.6 mm | |
GreenFET Single N-Channel Load Switch | Load Switches | -40 to +85°C | TDFN-9 | 9 | 1.5 x 2.0 mm |