概要

説明

The TQMaRZG2x embedded module is based on Renesas' RZ/G2 Arm® Cortex®-A53/A57 processor. The integrated high-performance graphics controller supports applications with high display requirements. Full access to all signal pins guarantees flexible applications and cost-effective project development.

画像

特長

  • Graphic with 4K support/quad core
  • LPDDR4 with ECC support
  • High-speed communication via 1x Gigabit Ethernet, 2x PCle and 1x USB 3.0 interface
  • 2x CAN FD
  • Integrated security functions
  • Low power consumption (typ. 6W)

製品比較

アプリケーション

アプリケーション

  • Medical
    • Human Machine Interface (HMI) for diagnostic devices
  • Transportation
    • Access control systems
  • Robotics
    • Camera system control
  • Point of Interaction (POI)/Point-of-Sale (POS)
    • Cash register systems

ドキュメント

分類 タイトル 日付
製品概要 PDF 350 KB
1 item