スマートタップは、一般的な家電製品であり、周辺機器メインフレームコンピュータ、STBを備えたテレビ、ルータなどの接続装置のリンケージ制御および省電力化において幅広く使用されています。
このリファレンスデザインでは、豊富なラインアップと機能により、高い汎用性をもつRL78/G13マイコンと、ISL85003降圧レギュレータが使用されています。
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.