Renesasのリアルタイム・クロック(RTC)ICは、時計の機能を提供するデバイスです。プログラマブルな時刻アラーム機能や、12時制/24時制のそれぞれに対応するモード、うるう年の自動補正機能、プログラマブルな方形波出力機能などを備えており、多様なアプリケーションで利用することができます。ノイズ耐性が高く、消費電流が極めて少ないことを大きな特徴とします。
Renesasのリアルタイム・クロックICは、秒、分、時間、日、月、年をカウントします。うるう年の補正については2100年まで対応しています。標準モードとファストモードのI2Cインタフェース、2つの時刻アラーム、発振器の停止を示す1つのフラグ、プログラミングが可能な矩形波出力(電源を投入した際のデフォルトの周波数は32kHz)、1.8~5.5Vの動作電源電圧をサポートしています。Renesasのリアルタイム・クロックICである「1338」は、データ・ストレージ用に56バイトの不揮発性RAM(バッテリ・バックアップ付き)を搭載しています。
リアルタイムクロックIC(RTC IC)は、現在の日付と時刻をカウントし、その情報を保持する集積回路です。通常は、秒、分、時間、日、月、年をカウントし、うるう年の補正も行います。PC、サーバー、組み込みシステムなど、正確な時間情報を保持しなければならないあらゆる電子機器に搭載されています。Renesas社が提供するリアルタイム・クロックICのほとんどは、外付けの水晶振動子を使用しますが、回路を簡素化して部品点数を削減できるよう、振動子を内蔵するタイプの製品も用意しています。また、ほとんどの製品は、振動子の周波数として、バイナリ・カウンタ回路での使用に適した32.768kHz(2の15乗サイクル/秒)を採用しています。
Interface |
Alarms (#) |
Supply Voltage Vcc (Min) (V) |
Battery Backup |
Battery Seal |
CPU Supervisory Function POR |
Crystal Frequency Trimming |
Frequency Out Pin |
Battery Current (nA) |
Time Keeping Current (µA) |
SRAM |
Selectable Frequency Output |
Oscillator Compensation |
TRIP Voltage for POR |
Accuracy |
Other Functions |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||||
Real-Time Clock With I2C Serial Interface | I2C | 2 | 1.8 | いいえ | いいえ | いいえ | いいえ | いいえ | 300 | 0.9 | 1 | ±10 ppm | 1.75 | ||||
バッテリ・バックアップ機能付き不揮発性RAM内蔵リアルタイムクロック | I2C | 0 | 1.8 | いいえ | いいえ | いいえ | いいえ | いいえ | 300 | 1.4 | 56 Bytes | 1 | ±20 ppm | 1.683 | |||
シリアルI2Cインタフェース付きリアルタイムクロック | I2C | 2 | 2 | いいえ | いいえ | いいえ | いいえ | いいえ | 300 | 1.4 | 1 | ±20 ppm | 1.683 | ||||
I2C Real Time Clock with Battery Backup Low Power RTC with Battery ReSeal™ Function | I2C | 1 | 2.7 | はい | はい | いいえ | はい | はい | 800 | 1.6 | 1 | -94 to +140 | 1.683 | ||||
Real Time Clock with Embedded Crystal, ±5ppm Accuracy | I2C | 1 | 2.7 | はい | はい | いいえ | はい | はい | 1000 | 3.5 | 128 Bytes | 15 | -336 to +337 | 6 Select VTRIP Levels | ±5 ppm | Battery Status Monitor, Battery Switchover Time Stamp and more... |
7.577 |
バッテリー内蔵SRAM 温度補正±5ppm 自動サマータイム機能付き低消費電力RTC | I2C | 1 | 2.7 | はい | はい | いいえ | はい | はい | 1000 | 3.5 | 128 Bytes | 15 | -336 to +337 | 6 Select VTRIP Levels | ±5 ppm | Battery Status Monitor, Battery Switchover Time Stamp and more... |
3.012 |
Low Power RTC with Battery Backed SRAM, Integrated ±5ppm Temperature Compensation and Auto Daylight Saving | I2C | 1 | 2.7 | はい | はい | いいえ | はい | はい | 1000 | 3.5 | 128 Bytes | 15 | -336 to +337 | 6 Select VTRIP Levels | ±5 ppm | Battery Status Monitor, Battery Switchover Time Stamp and more... |
4.2 |
Low Power RTC with Battery Backed SRAM, Integrated ±5ppm Temperature Compensation and Auto Daylight Saving | I2C | 1 | 2.7 | はい | はい | いいえ | はい | はい | 1000 | 3.5 | 128 Bytes | 15 | -336 to +337 | 6 Select VTRIP Levels | ±5 ppm | Battery Status Monitor, Battery Switchover Time Stamp and more... |
4.2 |
Low Power RTC with Battery Backed SRAM, Integrated ±5ppm Temperature Compensation and Auto Daylight Saving | I2C | 1 | 2.7 | はい | はい | いいえ | はい | はい | 1000 | 3.5 | 128 Bytes | 15 | -336 to +337 | 6 Select VTRIP Levels | ±5 ppm | Battery Status Monitor, Battery Switchover Time Stamp and more... |
4.822 |
Real Time Clock/Calendar with I2C Bus™ and EEPROM | I2C | 2 | 2.7 | はい | はい | いいえ | はい | はい | 850 | 5 | 512x8-Bit EEPROM | 3 | -64 to +110 | 2.234 | |||
Real Time Clock/Calendar with I2C Bus™ and EEPROM | I2C | 2 | 2.7 | はい | はい | いいえ | はい | はい | 850 | 5 | 512x8-Bit EEPROM | 3 | -64 to +110 | 2.234 | |||
Low Cost and Low Power I2C Real Time Clock/Calendar with Alarm Function and Dual IRQ Pins | I2C | 2 | 1.4 | いいえ | いいえ | はい | いいえ | はい | 0.5 | 4 | Dual Alarms, Dual IRQs | 1.471 | |||||
Low Cost and Low Power I2C Bus™ Real Time Clock/Calendar Low Power and Low Cost RTC with Alarm Function | I2C | 2 | 1.4 | いいえ | いいえ | いいえ | いいえ | はい | 0.5 | 4 | Dual Alarms | 1.471 | |||||
I2Cリアルタイムクロック/カレンダー、バッテリバックアップSRAM付き低消費電力RTC | I2C | 1 | 2.7 | はい | はい | いいえ | はい | はい | 400 | 1.2 | 2 Bytes | 15 | -94 to +140 | Yes | 1.909 | ||
Low Power RTC with Battery Backed SRAM and Event Detection | I2C | 1 | 2.7 | はい | はい | いいえ | はい | はい | 400 | 1.2 | 2 Bytes | 15 | -94 to +140 | Yes | Event Detect | 2.178 | |
Low Power RTC with Battery Backed SRAM and Event Detection | I2C | 1 | 2.7 | はい | はい | いいえ | はい | はい | 400 | 1.2 | 2 Bytes | 15 | -94 to +140 | Event Detect, Time Stamp | 2.206 |