画像
ルネサスのアナログ・スイッチおよびマルチプレクサ(MUX)などの幅広いポートフォリオは、広い入力電圧範囲で優れた性能を発揮します。 40Vで動作する製品から低電圧USBスイッチングの製品まで、幅広くご用意しています。
Channels (#) |
Switch or MUX |
環境設定 |
Type of Switch |
RDS (ON) (Ohms) |
Leakage (nA) |
Source Cap (pf) |
IS (mA) |
VCC (Single) (V) |
Qualification Level |
TON (ns) |
TOFF (ns) |
Charge Injection (pC) |
Drain Capacitance |
Dual Supply Range (V) |
Supply Voltage Vcc Range |
Switch Control |
BW USB High-Speed (MHz) |
BW USB Full-Speed (MHz) |
Supply Voltage Vdd (V) |
VDD Range (V) (V) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||||||||||
Monolithic CMOS Analog Switches | 2 | Switch | MIX | DPST | 20 | 0.04 | 12 | 1E-05 | 5 - 34 | Standard | 100 | 60 | 60 | 39 pF | 5 to 34, ±5 to ±20 | ||||||
Single 16-Channel/Differential 8-Channel, CMOS Analog Multiplexers | 16 | MUX | 1 x 16:1 | 50 | 0.04 | 8 | 0.08 | 5 - 34 | Standard | 150 | 70 | 40 | 180 pF | 5 to 34, ±5 to ±20 | |||||||
Single 16-Channel/Differential 8-Channel, CMOS Analog Multiplexers | 16 | MUX | 2 x 8:1 | 50 | 0.04 | 8 | 0.08 | 5 - 34 | Standard | 150 | 70 | 40 | 90 pF | 5 to 34, ±5 to ±20 | |||||||
Single 8-Channel/Differential 4-Channel, CMOS Analog Multiplexers | 8 | MUX | 1 x 8:1 | 40 | 1 | 3 | 0.2 | 5 - 34 | Standard | 115 | 105 | 20 | 37 pF | 5 to 34, ±5 to ±20 | |||||||
Single 8-Channel/Differential 4-Channel, CMOS Analog Multiplexers | 8 | MUX | 2 x 4:1 | 40 | 1 | 3 | 0.2 | 5 - 34 | Standard | 115 | 105 | 20 | 25 pF | 5 to 34, ±5 to ±20 | |||||||
Monolithic Quad SPST, CMOS Analog Switches | 4 | Switch | NC | SPST | 25 | 0.1 | 9 | 1E-07 | 5 - 34 | Standard | 110 | 100 | 5 | 35 pF | 5 to 34, ±5 to ±20 | ||||||
Monolithic Quad SPST, CMOS Analog Switches | 4 | Switch | NO | SPST | 25 | 0.1 | 9 | 1E-07 | 5 - 34 | Standard | 110 | 100 | 5 | 35 pF | 5 to 34, ±5 to ±20 | ||||||
Monolithic Quad SPST, CMOS Analog Switches | 4 | Switch | MIX | SPST | 25 | 0.1 | 9 | 1E-07 | 5 - 34 | Standard | 110 | 100 | 5 | 35 pF | 5 to 34, ±5 to ±20 | ||||||
Monolithic, Quad SPST, CMOS Analog Switches | 4 | Switch | NC | SPST | 50 | 0.08 | 4 | 0.015 | 5 - 34 | Standard | 150 | 90 | 1 | 16 pF | 5 to 34, ±5 to ±20 | ||||||
Monolithic, Quad SPST, CMOS Analog Switches | 4 | Switch | NO | SPST | 50 | 0.08 | 4 | 0.015 | 5 - 34 | Standard | 150 | 110 | 1 | 16 pF | 5 to 34, ±5 to ±20 | ||||||
Monolithic, Quad SPST, CMOS Analog Switches | 4 | Switch | NC | SPST | 50 | 0.08 | 4 | 1E-06 | 5 - 34 | Standard | 120 | 110 | 1 | 16 pF | 5 to 34, ±5 to ±20 | ||||||
Monolithic, Quad SPST, CMOS Analog Switches | 4 | Switch | NO | SPST | 50 | 0.08 | 4 | 1E-06 | 5 - 34 | Standard | 120 | 160 | 1 | 16 pF | 5 to 34, ±5 to ±20 | ||||||
500MHz Triple, Multiplexing Amplifier | Triple 2 to 1 | 30 | Standard | ||||||||||||||||||
Dual/Quad SPST, CMOS Analog Switches | 4 | Switch | NC | SPST | 55 | 2 | 5.5 | 0.5 | 0 - 15 | Standard | 185 | 220 | 10 | 11 pF | ±15 (Typ) | ||||||
High Speed, Quad SPST, CMOS Analog Switch | 4 | Switch | NC | SPST | 30 | 0.3 | 10 | 4.5 | 0 - 15 | Standard | 30 | 40 | 10 | 30 pF | ±15 (Typ) | ||||||
CMOS Analog Switches | 4 | Switch | MIX | SPDT | 35 | 0.04 | 16 | 0.09 | 5 - 34 | Standard | 210 | 160 | 30 | 35 pF | 5 to 34, ±5 to ±20 | ||||||
CMOS Analog Switches | 2 | Switch | MIX | SPDT | 50 | 0.8 | 11 | 0.1 | 0 - 15 | Standard | 370 | 280 | 50 | 22 pF | ±15 (Typ) | ||||||
CMOS Analog Switches | 2 | Switch | MIX | DPST | 50 | 0.8 | 11 | 0.1 | 0 - 15 | Standard | 370 | 280 | 50 | 22 pF | ±15 (Typ) | ||||||
CMOS Analog Switches | 2 | Switch | MIX | DPST | 25 | 0.8 | 11 | 0.1 | 0 - 15 | Standard | 370 | 280 | 50 | 22 pF | ±15 (Typ) | ||||||
Single 16 and 8/Differential 8-Channel and 4-Channel CMOS Analog Multiplexers | 16 | MUX | 1 x 16:1 | 180 | 0.3 | 10 | 1.5 | 20 | Standard | 250 | 250 | 15 | 52 pF | ±15 (Typ) | |||||||
16-Channel, 8-Channel, Differential 8-Channel and Differential 4-Channel, CMOS Analog MUXs with Active Overvoltage Protection | 16 | MUX | 1 x 16:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 15 | QML Class Q (military) | 300 | 300 | 4 | 52 pF | ±15 (Typ) | |||||||
Single 16 and 8/Differential 8-Channel and 4-Channel CMOS Analog Multiplexers | 8 | MUX | 1 x 8:1 | 180 | 0.3 | 10 | 1.5 | 20 | QML Class Q (military) | 250 | 250 | 15 | 17 pF | ±15 (Typ) | |||||||
16-Channel, 8-Channel, Differential 8-Channel and Differential 4-Channel, CMOS Analog MUXs with Active Overvoltage Protection | 8 | MUX | 1 x 8:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 15 | QML Class Q (military) | 300 | 300 | 4 | 25 pF | ±15 (Typ) | |||||||
Single 16 and 8/Differential 8-Channel and 4-Channel CMOS Analog Multiplexers | 8 | MUX | 2 x 4:1 | 180 | 0.3 | 10 | 1.5 | 20 | Standard | 250 | 250 | 15 | 12 pF | ±15 (Typ) | |||||||
16-Channel, 8-Channel, Differential 8-Channel and Differential 4-Channel, CMOS Analog MUXs with Active Overvoltage Protection | 8 | MUX | 2 x 4:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 15 | QML Class Q (military) | 300 | 300 | 4 | 12 pF | ±15 (Typ) | |||||||
Single 16 and 8, Differential 8-Channel and 4-Channel CMOS Analog MUXs with Active Overvoltage Protection | 16 | MUX | 1 x 16:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 18 | QML Class Q (military) | 300 | 300 | 4 | 52 pF | ±5 to ±18 | |||||||
Single 16 and 8, Differential 8-Channel and 4-Channel CMOS Analog MUXs with Active Overvoltage Protection | 16 | MUX | 2 x 8:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 18 | Standard | 300 | 300 | 4 | 30 pF | ±5 to ±18 | |||||||
Single 16 and 8, Differential 8-Channel and 4-Channel CMOS Analog MUXs with Active Overvoltage Protection | 8 | MUX | 1 x 8:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 18 | Standard | 300 | 300 | 4 | 25 pF | ±5 to ±18 | |||||||
Single 16 and 8, Differential 8-Channel and 4-Channel CMOS Analog MUXs with Active Overvoltage Protection | 8 | MUX | 2 x 4:1 | 1200 | 0.1 | 10 | 0.5 | 0 - 18 | QML Class Q (military) | 300 | 300 | 4 | 12 pF | ±5 to ±18 | |||||||
Low-Voltage, Single Supply, SPST, High Performance Analog Switches | 1 | Switch | NC | SPST | 7 | 0.01 | 15 | 0.001 | 2.4 - 12 | Standard | 37 | 21 | 8 | 40 pF | 2.4 to 12 | ||||||
Low-Voltage, Dual Supply, SPST, High Performance Analog Switches | 1 | Switch | NO | SPST | 15 | 0.01 | 13 | 0.015 | 0 - 6 | Standard | 42 | 25 | 7 | 30 pF | ±1.5 to ±6 | ||||||
Low-Voltage, Dual Supply, SPST, High Performance Analog Switches | 1 | Switch | NC | SPST | 15 | 0.01 | 13 | 0.015 | 0 - 6 | Standard | 42 | 25 | 7 | 30 pF | ±1.5 to ±6 | ||||||
Low-Voltage, Single Supply, Dual SPST, SPDT Analog Switches | 2 | Switch | NO | SPST | 11 | 0.01 | 8 | 5E-05 | 2.7 - 12 | Standard | 25 | 17 | 5 | 21 pF | 2.7 to 12 | ||||||
Low-Voltage, Single and Dual Supply, Quad SPST, High Performance Analog Switches | 4 | Switch | NO | SPST | 18 | 0.2 | 10 | 1E-05 | 2 - 12 | Standard | 52 | 40 | 5 | 34 pF | 2 to 12, ±2 to ±6 | ||||||
Low-Voltage, Single Supply, Single SPDT Analog Switch | 2 | Switch/MUX | 1 x 2:1 | SPDT | 11 | 0.01 | 8 | 5E-05 | 2.7 - 12 | Standard | 28 | 20 | 5 | 28 pF | 2.7 to 12 | ||||||
Medium-Voltage, Single Supply, Single SPDT Analog Switch | 2 | Switch/MUX | 1 x 2:1 | SPDT | 11 | 0.01 | 8 | 5E-05 | 2.7 - 15 | Standard | 25 | 17 | 5 | 28 pF | 2.7 to 15 | ||||||
Low-Voltage, Single and Dual Supply, Quad SPDT, Analog Switches | 8 | Switch/MUX | 4 x 2:1 | SPDT | 18 | 0.4 | 10 | 1E-05 | 2 - 12 | Standard | 52 | 40 | 5 | 30 pF | 2 to 12, ±2 to ±6 | ||||||
Low-Voltage, Single Supply, 4 to 1 Multiplexer, High Performance Analog Switch | 4 | Switch/MUX | Single | 45 | 1 | 4 | 1E-07 | 2 - 12 | Standard | 25 | 24 | 1.2 | 20 pF | 2 to 12 | |||||||
Ultra Low ON-Resistance, +1.1V to +4.5V Single Supply, SPST Analog Switches | 1 | Switch | NO | SPST | 0.24 | 30 | 68 | 5E-05 | 1.1 - 4.5 | Standard | 8 | 5 | 89 | 160 pF | 1.1 to 4.5 | ||||||
Ultra Low ON-Resistance, +1.1V to +4.5V Single Supply, SPDT Analog Switch | 1 | Switch | MIX | SPDT | 0.38 | 30 | 40 | 5E-05 | 1.1 - 4.5 | Standard | 7 | 3 | 25 | 110 pF | 1.1 to 4.5 | ||||||
Ultra Low ON-Resistance, Low-Voltage, Single Supply, Dual 4 to 1 Analog Multiplexer | 8 | MUX | 2 x 4:1 | 0.43 | 8 | 44 | 5E-05 | 1.6 - 3.6 | Standard | 29 | 29 | 201 pF | 1.6 to 3.6 | ||||||||
Negative Signal Swing, Sub-Ohm, Dual SPDT Single Supply Switch | 2 | Switch/MUX | MIX | SPDT | 0.52 | 8.13 | 36 | 0.0001 | 1.8 - 6.5 | Standard | 43 | 23 | 170 | 100 pF | 1.8 to 6.5 | ||||||
Negative Signal Swing, Sub-Ohm, Dual SPST Single Supply Switch | 1 | Switch | NO | SPST | 0.52 | 8.13 | 36 | 0.0001 | 1.8 - 6.5 | Standard | 43 | 23 | 170 | 100 pF | 1.8 to 6.5 | ||||||
Negative Signal Swing, Sub-ohm, Dual SPST Single Supply Switch | 1 | Switch | NC | SPST | 0.52 | 8.13 | 36 | 0.0001 | 1.8 - 6.5 | Standard | 43 | 23 | 170 | 100 pF | 1.8 to 6.5 | ||||||
USB 2.0 High/Full-Speed Multiplexer | HS/FS | 2E-05 | Standard | Logic Level | 880 | 550 | 5.5 | 2.7 - 5.5 | |||||||||||||
USB 2.0 High-Speed x 2 Channels/Stereo Audio Dual SP3T (Dual 3-to-1 Multiplexer) | USB/USB/MP3 | 0.0062 | Standard | Logic Level | 700 | 4.6 | 2.7 - 4.6 | ||||||||||||||
USB 2.0 High-Speed/UART Dual SP3T (Dual 3 to 1 Multiplexer) | HS/FS | 0.0065 | Standard | Logic Level | 800 | 800 | 4.6 | 2.7 - 4.6 | |||||||||||||
Wideband Differential 3:1 Multiplexer | HS/FS | 0.0065 | Standard | Logic Level | 1600 | 1600 | 4.6 | 2.7 - 4.6 | |||||||||||||
低電圧、単一電源およびデュアル電源、8:1マルチプレクサ、デュアル4:1マルチプレクサ、およびトリプルSPDTアナログスイッチ | 8 | MUX | 1 x 8:1 | 60 | 0.002 | 3 | 0.0001 | 2 - 12 | Standard | 50 | 40 | 2 | 26 pF | 2 to 12, ±2 to ±6 | |||||||
Low Voltage, Single and Dual Supply, 8-to-1 Multiplexer, Dual 4-to-1 Multiplexer and a Triple SPDT Analog Switch | 8 | MUX | 2 x 4:1 | 60 | 0.002 | 3 | 0.0001 | 2 - 12 | Standard | 50 | 40 | 2 | 18 pF | 2 to 12, ±2 to ±6 |