Renesas' defense and hi-reliability (Hi-Rel) portfolio offers high-performance analog, digital and power management products to military, aerospace and other harsh environment customers. SMD products are offered in hermetic packages with guaranteed performance over a -55 °C to +125 °C temperature range, are MIL-PRF-38535 compliant and 100% burned in.
About Renesas Defense & Hi-Rel Solutions
Renesas is a major supplier to the military and aerospace industries. Our product development methodologies reflect experience designing products to meet the highest standards for reliability and performance in challenging environments.
To meet the high-reliability demands of military applications, we test and guarantee Total Ionizing Dose hardness on a wafer-by-wafer basis to MIL-STD-883 Method 1019 using an in-house Gammacell 220™ 60Co irradiator, at both high-dose (50rad(Si)/s) and low-dose rates (0.01rad(Si)/s).
Renesas is one of only a few RHA Defense Logistics Agency (Land and Maritime) QML suppliers.
Featured Products
MIL-STD-883 Compliant
Circuits processed in accordance to MIL-STD-883 that are fully conformant under the provisions of Paragraph 1.2.1
Harsh Environment
Extended temperature range for applications that need performance above and beyond the standard limits of commercial grade components.