国内パートナー
電力線のみで通信を実現することで省配線化が可能です。 自社で作成したPLCモデムIC(R9A06G037)を使用した DC-PLCのデモでは、センサ情報収集とBLDCモータ制御のデモをご紹介します。
画像
海外パートナー
画像
Neona EmbeddedD LabZ
E-mail: [email protected]
Mobile: +91 956-786-0055
Tel.: +91 484-401-4004, +91 484-401-6006
http://www.neonaembeddedlabz.com/
Data Concentration Unit
- Powered by the Renesas RZ/A1H MPU, RL78/G1H SubGHz RF and R9A06G037 PLC
- Built-in DLMS Client over RF and PLC, meter protocol supported
- Meter interface 6LoWPAN, Zigbee, PLC isolated RS-232 and RS-485
- MDAS/Cloud interfaces:
- 3G, 4G, HSPA+, GSM, GPRS, 10/100 Ethernet, Wi-Fi
- Modbus (ASCII and RTU ) supported
- USB plug and play based data backup
画像
画像
Inesh Smart Energy (P) Ltd.
E-mail: [email protected]
Tel.: +91 996-256-0000
http://www.ineshenergy.com
Smart Meter
- 1-phase/3-phase Class 1.0 SMART meters
Based on the Renesas RL78/I1C and RX21A MCUs as per IEC standards - RF communication module with the Renesas RL78/G1H MCU
- PLC communication module with the Renesas R9A06G037 NB-PLC
- With DLMS push, last gasp, FOTA/connect/disconnect features built-in
- More than 30 anti-tampering features
- Pluggable communication interface (RF/PLC/GPRS)
Data Concentration Unit
- Powered by Renesas the RX210 MCU
- RF communication module with the Renesas the RL78/G1H MCU
- PLC communication module with the Renesas R9A06G037 NB-PLC
- Meter interfaces PLC/RF/LPR mesh, and RS-232
画像
画像
画像
Industrial Controls & Drives (INDIA) Pvt. Ltd.
E-mail: [email protected]
Tel.: +91 875-442-2533
http://www.icdipl.net/
Hybrid Meter
- 1-phase Class 1.0 meter based on the Renesas Synergy ARM-based MCU as per IEC standards
- Hybrid meter with STS compliant prepaid and postpaid functionalities
- With DLMS/connect/disconnect features built-in
- Ready-for-communication module interface (RF/PLC/GPRS)
- RF communication module with the Renesas RL78/G1H MCU
- PLC communication module with the Renesas R9A06G037 NB-PLC
画像
画像
RFCOM Technologies Pte. Ltd.
E-mail: [email protected]
Tel.: +65 9658-4852
https://www.rfcom-tech.com/
Powerline Communication (PLC) Module
- Based on the Renesas R9A06G037 PLC system-on-chip (SoC)
- Supports G3-FCC band 150kHz — 450kHz
- On-board G3-PLC protocol stack that supports IPv6
- Simple UART interface for easy integration
- Size: 66mm × 46mm × 19mm
- 1-phase design
画像