IDT's ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera, and Lattice) could be connected to ease the evaluation and analysis of the ADC dynamic and enable usage of the JESD204A full features sets
EPC |
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
ご購入 / サンプル |
|
---|---|---|---|---|---|---|
型名 | ||||||
ADC1413D105WO-DB circle廃止品 |
BD0 | BOARD | 0 | I | No |