Our ADC demostration board is suitable for dynamic performances evaluation from low to high IF configuration. A FPGA mother board (Xilinx, Altera, and Lattice) could be connected to ease the evaluation and analysis of the ADC dynamic and enable usage of the JESD204A full features sets

特長

  • SMA connector for clock and analog inputs signal
  • On board Data clock generator
  • On board demodulator + LO synthesizer
  • Single POWER supply (on board regulators)

tune製品選択

製品名 Part Status Pkg. Code Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free 購入/サンプル
ADC1213D125WO-DB
Obsolete BD0 BOARD 0 I いいえ
Availability