概要

Description

IDTs ADC1210S065F1 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVCMOS output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance

特長

  • Single power supply (on-board regulators)
  • SMA connector for clock and analog input signals
  • CMOS (buffered outputs)