Renesas motor control reference design based on the Renesas Synergy 32-bit MCU S5D9 and designed to drive 3-phase Permanent Magnet Motors. The kit is able to manage up to 48 V DC motors, and up to 5 A peak. The kit is delivered with a USB cable and an intuitive PC GUI to manage the motor speed, display the vector control parameters and provide access to an exhaustive list of parameters: motor intrinsic parameters, PI coefficients, ...
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.04 MB | |
Schematic | PDF 123 KB | |
Manual - Development Tools | PDF 5.67 MB | |
Schematic | PDF 1.31 MB | |
4 items
|