This is a total solution for power tools, consisting of a motor driver, battery pack, and battery charger. Motor drivers are available in 3 different configurations, allowing customers to select the optimum method according to their design policy. The battery pack supports up to five lithium-ion or lithium-polymer cell batteries in series for precise and reliable battery management.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
ISL81401 40V Bidirectional 4- Switch Synchronous Buck-Boost Controller
|
Buck-Boost Controllers (External FETs) | Buy / Sample |
RAJ240080DFP 2 to 5 Series Li-ion Battery Fuel Gauge IC
|
Battery Fuel Gauge ICs | Buy / Sample |
RAJ306010 General Purpose Motor Control IC
|
Motor Control ICs | Buy / Sample |
RA4T1 RA4 Series 100MHz Arm® Cortex®-M33 Motor Control Microcontroller
|
RA Arm® Cortex®-M MCUs | Buy / Sample |
RL78/G24 New Generation RL78 General-Purpose Microcontrollers with Highest RL78 Processing Performance and Enhanced Analog and Timers
|
RL78 Low Power 8 & 16-bit MCUs, MCU / MPU Selection Table | Buy / Sample |
RX26T 32-bit Microcontroller Optimized for Dual-Motor and PFC Control
|
RX 32-Bit Performance / Efficiency MCUs, MCU / MPU Selection Table | Buy / Sample |
RAA227063 Smart 3-Phase Gate Driver
|
3-Phase MOSFET Drivers, 3-Phase FET Drivers | Buy / Sample |
HIP2104 60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO and Two Internal LDO’s 12V and 3.3V
|
Half-Bridge FET Drivers | Buy / Sample |
HIP2103 60V, 1A/2A Peak, Half Bridge Driver with 4V UVLO
|
Half-Bridge FET Drivers | Buy / Sample |
READ2304G High Drivability and High Slew Rate, Input Output Full Range, CMOS Dual Operational Amplifier, VIO ≤±6mV, SR=8V/μs , GBW=6MHz
|
General-purpose Op Amps | Buy / Sample |
|
The Accelerating Demand of Portable Battery Power Tools | Blog Post | Apr 21, 2021 |