This product is a real-time operating system (real-time OS) that is an implementation of the μITRON4.0 specification. μITRON is the predominant real-time OS for embedded systems in Japan. Its low resource requirements, outstanding real-time performance, and broad range of service calls make it very suitable for embedded systems requiring true real-time and multi-tasking capabilities.
In addition, its high degree of compatibility with the CS+ IDE and the configurator which automatically generates startup files will help you greatly reduce development times and get your products to market more quickly.
This product is also available in the free trial version.
Important:RI850V4 V2 is not a multicore OS. However, while it does not support multicore OS functionality, it can be run at the same time on each of the cores of a multicore MCU.
Important:This product is a separate product from RI850V4 V1.00.xx.
Latest Ver.: V2.01.01
Released: Jun 1, 2016
Details of upgrade (See Tool News)
Operating Environment
Agreement Details
User's Manual ( Coding: RI850V4 V2 Real-Time Operating System User's Manual: Coding (PDF | English, 日本語) | All )
Latest Ver.: V3.03.00
Released: Jul 1, 2016
Latest Ver.: V2.02.00
Released: Jul 1, 2016
Contact us if you are considering purchasing this product for use with a device of the RH850/P1x-C or RH850/P1M-E group.
The RI850V4 kernel consists of the following modules. Each module is provided by functions (service calls) .
Maximum number of tasks | 255 |
---|---|
Number of priority levels | 32 |
Number of Service calls | 118 |
Performance (Time takes for a target task to be executed after the wup_tsk is issued.) | 4.75 microseconds (RH850E/F1L, in 80MHz equivalent, embedded memory) |
Kernel code size | 20K bytes 1 |
Kernel RAM usage per task | data : 32 bytes stack : 132 bytes |
Provided items | Explanation | Note |
---|---|---|
Kernel source program | Source files for the kernel | Provided only with mass- production licenses which include source code. |
Kernel library | Kernel library for system building | - |
Standard header files |
|
Header files are provided in C language. |
Command line configurator | Outputs all types of definition files from the cfg file that describes the structure parameters in text. | - |
Sample program | A simple program using ITRON. | - |
CS+ interface plug-ins
|
|
- |
Manual | User's manual | - |
We provide a trial software of the RI850V4 so that you can try out the functions and performance of RI850V4 before purchasing it. No support, including responses to inquiries through contact points, is provided for the trial software. Please accept this before using the trial software. In addition, please read through the Software User License Agreement ITRON (PDF | English, 日本語) and following notes before downloading.
The operating environment is same as the product version. Refer to Operating Environments of Products.
Please refer to RI850V4 Real-time OS for RH850 Family (Supported by CS+) Trial Software Further note (PDF | English, 日本語).