Overview

Description

Topics
[Upgrade to Revision] Solution Toolkit QE for Motor V1.3.0: Development Assistance Tool for Motor (PDF | English, 日本語)
- Supports the new device RA8T1 group, 480 MHz Arm® Cortex®-M85 Based Motor control Microcontroller with Helium™ and TrustZone®.
- Renewal of Main View.
- Updated Sample Program Download Wizard.

QE for Motor is a software development support tool for motors that allows you to develop motor software by simply following the workflow. You can downloaded it free of charge with the extension of the integrated development environment e² studio.

Features

  • Simply follow the workflow to develop motor software.
  • Help configure motor middleware and drivers easily.
  • Linked to Renesas Motor Workbench for tuning and analysis of motors.
  • Learn More

Release Information

Product NameLatest Ver.ReleasedTarget Device (Note1)Details of upgradeDownload (Note2)Operating Environment
QE for MotorV1.3.0Jan 30, 2024RA Family
RL78 Family
RX Family
See Release NoteDownloade² studio plug-in(Note3)
Operating Environment

Notes

  1. For details on supported MCUs, refer to the section Target Devices.
  2. Installing This Product >>
  3. We recommend using the e² studio installer provided for the RA Family for customers using RA Family. For details, see the GitHub page on the Flexible Software Package (FSP).
  4. To update V.1.0.0 of QE for Motor [RA] installed on your PC to V1.1.0 or a later version, see the Updating QE for Motor [RA] from V1.0.0 to V1.1.0 or a later version page.

Target Devices

Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 11.43 MB 日本語
1 item

Documentation

Type Title Date
Application Note PDF 7.70 MB 日本語
Tool News - Release PDF 913 KB 日本語
Release Note PDF 777 KB 日本語
Flyer PDF 962 KB 日本語
Release Note PDF 573 KB 日本語
Tool News - Release PDF 176 KB 日本語
Tool News - Release PDF 340 KB 日本語
Tool News - Release PDF 293 KB 日本語
Release Note PDF 373 KB 日本語
9 items

Design & Development

Related Boards & Kits

Boards & Kits

Motor Solution - QE for Motor Provides a Seamless Environment for More Efficient Development

QE for Motor seamlessly integrates different tools for each motor system development step. Users have centralised access to the information and functions they need for development, thus facilitating stress-free and efficient development.

News & Blog Posts

Additional Details

Features

Simply follow the workflow to develop motor software.

Follow the workflow, and the settings, tuning, and analysis required for the development can be done easily, reducing development man-hours.

Image

 

Help configure motor middleware and drivers easily.

QE for Motor is linked to Flexible Software Package (FSP). You can efficiently configure motor middleware and drivers while checking the configuration diagrams with a hierarchical structure.

Image

 

Linked to Renesas Motor Workbench for tuning and analysis of motors.

QE for Motor works with Renesas Motor Workbench that tunes and analyzes motors.  
The settings for Renesas Motor Workbench are automated so you can use the functions with the push of a button.

Image

 

Supported Software for Motor Middleware Configurator GUI

DeviceSoftware (RA Family:FSP / RX Family:Sample code)
RA FamilyMotor Sensorless Vector Control: rm_motor_sensorless
Motor Encoder Vector Control: rm_motor_encoder
120-degree control: rm_motor_120_degree
Motor Vector Control with hall sensors: rm_motor_hall
Motor Vector Control with induction sensor: rm_motor_induction
RX FamilySensorless Vector Control of a Permanent Magnet Synchronous Motor For MCK-RX26T
Vector Control for Permanent Magnet Synchronous Motor with Encoder For MCK-RX26T