Overview and Demo of XF and XP Family of Field-Programmable Clock Oscillators

The XF and XP family of field-programmable clock oscillators (XOs) are optimized for use data centers, optical and wireline communication network, and industrial level equipment that demands very low noise, stable, and accurate timing/clock sources. These devices are single-output clock oscillators with an integrated resonator that utilizes a proprietary ASIC with a key focus on reduction in phase noise and phase jitter. Typical phase jitter is 120fs over 12kHz to 20MHz bandwidth. These chips are available in a wide frequency range from 15MHz to 2100MHz.

To get more information about IDT's crystal oscillator products, visit www.idt.com/XO.