Overview

Description

The ISL71091SEH20 is an ultra low noise, high DC accuracy precision voltage reference with a wide input voltage range from 4. 2V to 30V. It uses Intersil’s advanced bipolar technology to achieve 3. 8μVP-P 0. 1Hz to 10Hz noise with an initial voltage accuracy of 0. 05%. The ISL71091SEH20 offers a 2. 048V output voltage option with 6ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld flatpack package. The ISL71091SEH20 is ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.

Features

  • Reference output voltage: 2.048V ±0.05%
  • Accuracy over temperature: ±0.15%
  • Accuracy over radiation: ±0.25%
  • Output voltage noise: 3.8μVP-P typical (0.1Hz to 10Hz)
  • Supply current: 300μA (typical)
  • VOS temperature coefficient: 6ppm/°C maximum
  • Output current capability: 10mA/-5mA
  • Line regulation: 5ppm/V maximum
  • Load regulation (Sourcing): 40ppm/mA maximum
  • Operating temperature range: -55°C to +125°C
  • Radiation environment
  • High dose rate (50 to 300rad(Si)/s): 100krad(Si)
  • Low dose rate (0.01rad(Si)/s): 100krad(Si)*
  • SEL/SEB free (VCC = 36V): 86MeV•cm2/mg *Product capability established by initial characterization. The "EH" version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.
  • Electrically screened to SMD 5962-14208

Comparison

Applications

Applications

  • Precision voltage sources for data acquisition system for
  • space application
  • Strain and pressure gauge for space applications
  • Radiation hardened PWM requiring precision outputs

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 772 KB
1 item

Boards & Kits

Boards & Kits

Models