Renesas' radiation hardened supervisory circuits reduce the complexity required to monitor supply voltages in microprocessor systems. These devices significantly improve accuracy and reliability relative to discrete solutions.

descriptionDocumentation

Title language Type Format File Size Date
AN1710: ISL705xRH and IS706xRH SPICE Model Application Note PDF 271 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
Intersil Space Products Brochure Brochure PDF 3.16 MB
Intersil Commercial Lab Services Brochure PDF 364 KB

printNews & Additional Resources

Type Date Sort descending
Rad Hard Test Reports Page Mar 20, 2020
Rad Hard SMD Test Flow Page Mar 20, 2020
Standard Data Package Page Mar 20, 2020
Low Dose Rate Acceptance Testing Page Mar 26, 2020