The Renesas Starter Kit+ for RX72M is the perfect starter kit for developers who are new to the RX72M (Code Flash 4MB, Pin Count 224-pin).

The kit includes an LCD display module and an on-chip debugging emulator. The integrated development environment is provided by Renesas Web, so you can start evaluating RX72M immediately after opening the box. Please use this product to experience the performance and functions of the RX72M.

Features

  • Devices:
    • RX72M (R5F572MNDDBD: Code Flash 4MB, Pin Count 224-pin),
    • or RX72M (R5F572MNHDBD: Supported Encrypt Function, Code Flash 4MB, Pin Count 224-pin)
  • 1 channel EtherCAT® can be evaluated.
  • RX72M builds in Trusted Secure IP. AES encryption function and robust key management can be evaluated Note1.
  • Mounts SD slot. If an optional Wireless LAN expansion board package for RSK (RTK0ZZZZZZP00000BR#WS) is used, Wireless LAN can evaluated.
  • 1 channel USB Function and 1 channel USB Host can be evaluated.
  • In addition, RSPI (Renesas Serial Peripheral Interface), QSPI (Quad Serial Peripheral Interface), etc. can be evaluated.
  • Sample codes will be available in Renesas Web site. They make it easy to understand the coding technique.
  • Required IBM-PC compatible PC(need USB interface, Processor 1GHz over), OS: Windows 10/8.1/8/7(other than the listed OS is not supported)

Note:

  1. The product part number (ordering number) differs according to whether or not the MCU includes the encryption function.

Ordering Information

Product Name RX72M
Encrypt Function
Debugger supplied Part Number (Ordering Number) Availability
Renesas Starter Kit+ for RX72M None E2 Lite RTK5572MNDS00000BE Available
Renesas Starter Kit+ for RX72M
Built-in Trusted Secure IP
Support E2 Lite RTK5572MNHS00000BE Available

Target Devices

Family Group
RX Family

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
RTK5572MNDS00000BE Mass Production Renesas call 1 Renesas Starter Kit+ for RX72M 15 Digi-Key -
6 Mouser
10 RS Components
8 element14 APAC

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.