The RX130 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

 

The kit is ideal for:

Features

  • Evaluating various touch functions (button, slider, wheel, matrix key, proximity sensor)
  • Simple prototyping
  • Use as a reference when designing boards or software

Sensitivity can be easily adjusted using Workbench6*

  • Evaluating various touch functions (button, slider, wheel, matrix key, proximity sensor)
  • Simple prototyping
  • Use as a reference when designing boards or software

*Workbench6 is not included in the kit. It is available only for download from the website

Configuration

■ RX130 CPU board 
■ Touch application board

  • Self-capacitance evaluation board Built-in basics for capacitive touch: switches, slider, and wheel
  • Mutual-capacitance matrix keys + self-capacitance proximity sensor evaluation board Carry out a variety of applications that use self-capacitance and mutual-capacitance at the same time

■ USB cable 
■ Quick start guide

 

Please download the following from the website.

 

 

 

 

 

Ordering Information

Product name Part number Availability
RX130 Capacitive Touch Evaluation System 
RTK0EG0003S02001BJ Please see here for more details.

To purchase, please contact a Renesas sales representative or agent.

 

PC System Requirements

  • IBM PC/AT or compatible PC (USB 2.0 interface necessary)1
  • Processor: 1 GHz or more (hyperthreading and multi-core CPU support)
  • Memory: 2 GB or more is recommended, minimum requirement is 1 GB (2 GB or more for 64-bit Windows 7)2
  • Free space on hard disk: 600 MB or more
  • Display: 1024 × 768 resolution or more, 65,536 colors or more
  • I/O: CD-ROM drive
  • Microsoft Windows XP / Windows 7 2
  • Other software requirements in addition to Windows OS
    • .NET Framework 3.5 SP1 + language pack
    • Visual C++ Redistributable for Visual Studio 2012 Update 4(32bit)
    • Internet Explorer 6.0 or later

     

Notes:
1. IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
2. Windows® is a registered trademark of Microsoft Corporation of the U.S.

 

Target Device

 

Part number of microcontroller mounted on board: R5F51305ADFM (RX130)

Information supporting development tools

Title Description
My Renesas Create a My Renesas account to use our tool download services,receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information,
questions and opinions with others who use Renesas MCU's.
Tool News Tool release information and other important information.
Operating Environment Information on system requirements and operating environment for the latest version of tools.
Tool Environmental Information Information on RoHS compliance of tools.
Info on Discontinued Products A list of Renesas software and tools that have been discontinued and are no longer being offered for new projects.

Tool Information

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
RTK0EG0003S02001BJ Mass Production Renesas call 1 RX130 Capacitive Touch Evaluation System 3 Digi-Key -
3 Mouser
2 RS Components

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.