ISL91211AIK-REFZ

Xilinx Zynq-7000 SoC Reference Board

Description

The Renesas Xilinx FPGA reference board is an expandable power supply designed to provide the various Xilinx power rails to the Xilinx Artix-7, Spartan-7, and Zynq-7000 families. The design uses the power source from the DC power supply or a plug-in AC/DC adapter to the barrel jack of this reference board.

The ISL91211AIK-REFZ reference board for Zynq-7000 devices employs the ISL91211AIK multiphase PMIC, ISL9123 low IQ buck regulator and two ISL80030 3A synchronous buck DC/DC converters. The ISL91211AIK is required for VCCINT, VCCBRAM, VCC_DDR and VCCAUX. The ISL9123 supplies the VTT power rail, and the two ISL80030 DC/DC converters support VCCO and VCC_IO for 3.3V, 2.5V and 1.8V rails.

The ISL91211AIK provides four independent one time programmable (OTP) voltage defaults for each buck output. This flexibility supports an expandable and optimized power supply from a Xilinx high-end product to a low-end product. This reference board is designed specifically to solve the complex FPGAs and SoC devices. You can combine this reference design with your Xilinx FPGA or SoC motherboard platform.

Key Features

  • 5V AC/DC adapter or DC power input
  • Power outputs support different skews for Xilinx Zynq-7000 SoCs
  • Supports different output voltages through DVS control signals (pull-up/down resistors)
  • Complete power validation hardware and software tools – I2C interface and PowerNavigator™ (GUI)
  • Design files and documents are available to minimize system design efforts

Applications

  • Industrial controls and FPGAs
  • Computing servers and systems
  • Home gateways and appliances

ISL91211AIK-REFZ Zynq-7000 SoC Reference Board

ISL91211AIK-REFZ Zynq-7000 SoC Reference Board

Related Products

ISL91211AIK
ISL91211BIK
ISL91211A
PowerNavigator Software
ISLUSBEVAL1Z USB to PMBus Adapter and Cable

Tool Information

可订购部件编号 生产状态 厂商 建议单工具价格
SPQ
描述 分销商库存 分销商 分销商采购 Buy Direct
ISL91211AIK-REFZ Mass Production Renesas $201.33 1 Xilinx Zynq-7000 SoC 参考板 5 Digi-Key -
5 Future Electronics
5 Mouser
5 element14 APAC

Note: Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.