The ISL28136EVAL1Z evaluation board is a design platform containing all the circuitry needed to characterize critical performance parameters of the ISL28136 operational amplifiers, using a variety of user-defined test circuits.
The ISL28136 is a low power single operational amplifier optimized for single supply operation from 2.4V to 5.5V, allowing operation from one lithium cell or two NiCd batteries. This device features a gain-bandwidth product of 5MHz and is unity-gain stable with a -3dB bandwidth of 13MHz.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 412 KB | |
Datasheet | PDF 1.02 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL28136EVAL1Z circleActive Samples Available |
Get Samples, |