Overview

Description

The HSP50415EVAL1 is an evaluation kit for the HSP50415 wideband programmable modulator. The kit consists of an evaluation circuit card Assembly (CCA) complete with the HSP50415 device and additional circuitry to provide for control via a computer parallel port. Windows based demonstration software is provided for full user programmability and control of all HSP50415 operational modes.

The evaluation board provides digital outputs which are accessible through a standard logic analyzer header. It also provides both single ended and differential analog outputs via standard SMA connectors. Documentation includes a user's manual, full evaluation board schematics and PCB layout materials. Special filter files, pattern files and example configuration script files are included for quickly configuring the board.

Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.

Features

  • Evaluation CCA complete with HSP50415 wideband programmable modulator
  • Windows based demonstration software
  • Example files for common modulation techniques

Applications

Applications

  • Wideband digital modulation
  • Basestation modulators

Documentation

Type Title Date
Manual - Development Tools PDF 311 KB
Datasheet PDF 2.12 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Library EXE 2.20 MB
Library EXE 1.57 MB
PCB Design Files PDF 1.53 MB
PCB Design Files PDF 574 KB
PCB Design Files PDF 14 KB
5 items