The ZSSC4175 Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSSC4175D Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSSC4175D IC mounted on the ZSSC415x/6x/7x SSC Evaluation Board via the SSC Communication Board through an USB connection. The Evaluation Kit Software is available online for download.

The Evaluation Board can connect to the user's sensor or to thermocouples via connecting pins for the first step of calibration or a dry-run calibration and demonstration. The kit also includes the  ZSSC417x QFN Test PCB, which is a small populated board with a ZSSC4175D QFN sample and the required external components already mounted for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select IDT devices. Contact your local sales representative for more information.

Features

  • SSC Communication Board
  • SSC Board ZSSC415x/6x/7x
  • ZSSC417x QFN Test PCB
  • 5x ZSSC4175D samples 
  • USB Cable
  • Quick Start Guide with link to GUI Software
  • Tweezer

Product Options

Part Number Part Status Buy Sample
ZSSC4175EVKV1P0
Active
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
User Guides & Manuals
ZSSC41xx SSC Evaluation Board Reference Guide Manual PDF 1.43 MB
Application Notes & White Papers
Tutorial on the Digital SENT Interface - ZSSC416x/ZSSC417x White Paper PDF 253 KB