Overview

Description

The ZSC31014KIT Evaluation Kit provides the hardware needed for configuration, calibration and evaluation of the ZSC31014 Sensor Signal Conditioner (SSC) IC. The user's PC can communicate with the ZSC31014 IC socketed on the ZSC31014 SSC Evaluation Board via the SSC Communication Board through a USB connection. The Evaluation Kit Software is available on-line for free download.

The Evaluation Board can connect to the user's sensor or to the SSC Sensor Replacement Board (SRB). The SRB provides a replacement for an actual sensor and can be used for the first step of calibration or a dry-run calibration. On the SRB, the simulated resistive sensor signal is controlled by a potentiometer. As an alternative, there is also a sensor replacement circuit that can be selected via jumpers on the Evaluation Board. The kit also includes a small unpopulated Test Board for facilitating user prototypes.

For further information and support for the SSC Communication Board, visit the SSC-CB product page.

Boards can also be ordered separately. To enable product comparisons, this modular kit is compatible with other select Renesas devices. Contact your local sales representative for more information.

Features

  • ZSC31014 Evaluation Board
  • SSC Communication Board
  • SSC Sensor Replacement Board
  • SSC Test Board
  • 5 ZSSC31014 samples
  • USB Cable

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 945 KB
Application Note PDF 224 KB
Manual - Development Tools Log in to Download PDF 587 KB
Application Note Log in to Download PDF 356 KB
Datasheet - Short-form PDF 211 KB
Other Log in to Download XLS 164 KB
Other Log in to Download XLS 49 KB
Other Log in to Download XLS 139 KB
8 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 1.23 MB
1 item

Related Boards & Kits

Boards & Kits

IDT Sensor Signal Conditioner (SSC) Evaluation Kit Overview

A brief introduction and overview of IDT's sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board,  a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.

Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit https://www.idt.com/ssc