Renesas' light-to-digital output sensors offer IR blocking filters, interrupt function and an I2C interface and are intended for ambient light sensing and lighting/backlighting control.
Renesas' light-to-digital output sensors offer IR blocking filters, interrupt function and an I2C interface and are intended for ambient light sensing and lighting/backlighting control.
Title | Other Languages | Type | Format | File Size | Date | |
---|---|---|---|---|---|---|
Application Notes & White Papers | ||||||
Color Sensing Improves Look and Feel of Smart Products | – | White Paper | 407 KB | |||
AN1782: Ambient Light Sensor (ISL29023) Opto-Mechanical Reference Design | – | Application Note | 719 KB | |||
AN1422: Light Sensor Applications | – | Application Note | 248 KB | |||
AN1534: VDD Power-Up and Power Supply Considerations for Intersil Ambient Light Sensors | – | Application Note | 186 KB | |||
AN1910: Enhancing RGB Sensitivity and Conversion Time | – | Application Note | 389 KB | |||
AN1737: Eye Safety for Proximity Sensing Using Infrared Light-Emitting Diodes | – | Application Note | 712 KB | |||
Other | ||||||
Eye-Safety Exposure Calculator | – | Software & Tools - Others | XLSX | 35 KB |
Peak Spectral Sensitivity (nm) | Resolution (bits) | Counts/Lux (Max) (Counts) | VS (Min) (V) | VS (Max) (V) | ICC | Interface | Enable | Gain Selection | Address Selection Pins | Dark ADC Code @ Ev=0Lux (Max) (Counts) | Lux Range (lux) | Advanced Features | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A Low Power, High Sensitivity, Light-to Digital Sensor With I2C Interface | 540 | 16 | 65 | 2.25 | 3.3 | 55 | I2C | Yes | Yes | Yes | 5 | 0.015 - 65535 | ALS interrupt | Standard |
Integrated Digital Light Sensor with Interrupt | 540 | 16 | 65 | 2.25 | 3.63 | 70 | I2C | Yes | Yes | 5 | 0.015 - 65535 | ALS interrupt | Standard | |
Ultra-Low Lux, Low Power, Integrated Digital Ambient Light Sensor with Interrupt Function | 540 | 16 | 65 | 2.25 | 3.63 | 65 | I2C | Yes | Yes | 5 | .0019 - 8000 | ALS interrupt | Standard | |
Integrated Digital Light Sensor | 550 | 16 | 65 | 2.25 | 3.63 | 57 | I2C | Yes | Yes | 5 | 0.015 - 64000 | Standard | ||
Integrated Digital Light Sensor with Interrupt | 550 | 16 | 65 | 2.25 | 3.63 | 57 | I2C | Yes | Yes | 5 | 0.015 - 64000 | ALS interrupt | Standard | |
Digital Red, Green and Blue Color Light Sensor with IR Blocking Filter | 530 | 16 | 2.25 | 3.63 | 56 | I2C | No | 5 | .0057 - 10000 | Digital Output, Green, Low Power, Red, and Blue Color Light Sensor | Standard | |||
Light-to-Digital Output Sensor with Gain Selection, Interrupt Function and I2C Interface | 540 | 16 | 65 | 2.25 | 3.3 | 290 | I2C | Yes | Yes | 5 | 0 - 64000 | Automotive |