Image
Renesas' ambient light sensors can adjust a display’s backlight, which improves user experience and power savings by optimizing the display’s viewability. Their ultra-low light sensitivity, low power consumption, ideal spectral response, and easy-to-use simple output algorithm make them best-in-class. We offer a full suite of light-to-analog and light-to-digital solutions to suit your application requirements and budget.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Low Power, <100 Lux Optimized, Analog Output Ambient Light Sensor | Automotive Light-to-Analog Sensors (Voltage) | -40 to +105°C | ODFN | 6 | 2.0 x 2.1 x 0.00 | 2.79 |
Automotive Low Power, High Sensitivity, Light-to Digital Sensor With I²C Interface | Automotive Light-to-Digital Sensors | ODFN | 6 | 2.0 x 2.1 x 0.00 | 1.594 | |
Light-to-Digital Output Sensor with Gain Selection, Interrupt Function and I²C Interface | Automotive Light-to-Digital Sensors | -40 to +105°C | ODFN | 6 | 2.0 x 2.1 x 0.00 |
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 442 KB | |
Application Note | PDF 462 KB | |
White Paper | PDF 407 KB | |
Application Note | PDF 248 KB | |
Application Note | PDF 712 KB | |
Application Note | PDF 389 KB | |
6 items
|