The F2255 is a low insertion loss Voltage Variable RF Attenuator (VVA) covers a broad frequency range from 1 MHz to 3000 MHz.  In addition to providing low insertion loss, the F2255 provides high linearity and low retrun loss performance over entire frequency, voltage control and attenuation ranges. The device uses a single positive supply voltage of 3.15 V to 5.25 V.  Other features include the VMODE pin allowing either positive or negative voltage control slope vs attenuation and multi-directional operation meaning the RF input can be applied to either RF1 or RF2 pins.  This device has a wide control voltage range using either positive or negative control voltage slope.

Features

  • Low Insertion Loss: 1.1 dB @ 500 MHz
  • Typical / Min IIP3:  60 dBm / 44 dBm
  • Typical / Min  IIP2:  98 dBm / 74 dBm
  • 34.6 dB Attenuation Range 
  • Bi-directional RF ports
  • +36 dBm Input P1 dB compression
  • VMODE pin allows either positive or negative attenuation control response
  • Linear-in-dB attenuation characteristic
  • Supply voltage: 3.15 V to 5.25 V
  • VCTRL range: 0 to 3.60 V (when Vdd = 3.9 to 5.25 V, 0 to (Vdd-0.3 V) (when Vdd = 3.15 to 3.90 V)
  • +105°C max operating temperature
  • 3x3, 16-pin TQFN package
 

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Active VFQFPN 16 K Yes Tray
Availability
Active VFQFPN 16 K Yes Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star F2255 Datasheet Datasheet PDF 2.03 MB
User Guides & Manuals
RF Product Selection Guide Guide PDF 1015 KB
PCNs & PDNs
PCN# : TB1912-02(R1) Convert Shipping Media
from Tube or Tray to Cut Reel
Product Change Notice PDF 5.71 MB
PCN# : TB1912-02 Convert Shipping Media
from Tube or Tray to Cut Reel
Product Change Notice PDF 5.61 MB
PCN# : A1809-04 Add Alternate Assembly Location for QFN packages Product Change Notice PDF 36 KB
PCN# : TB1701-02 Datasheet limit change Product Change Notice PDF 88 KB
PCN# : TB1507-01 Moisture Sensitive Level Change from MSL 3 to MSL 1 on Select Products Product Change Notice PDF 45 KB
PCN# : A1402-04 Add Alternate Assembly & Test Product Change Notice PDF 45 KB
Other
Voltage Variable Attenuators Product Brief PDF 395 KB

file_downloadDownloads

Title language Type Format File Size Date
Models
F2255 S-Parameters Model - S-Parameter ZIP 16.53 MB

memoryBoards & Kits

Part Number Title Type Company
F2255EVBI Evaluation Board for F2255 Voltage Variable RF Attenuator Evaluation Renesas