Functional replacement
Flexible output current capabilities are key to address modern multi-core SoC solutions with a variety of different skews. The IDT P9147 distributed power units (DPU) operate as additional phases to the P9145 PMIC to increase the output current of the solution. The device works as a controlled current source fully controlled by the host PMIC. Multiple P9147 devices may be used in parallel to provide additional current to the load. A high-speed proprietary interface between the P9145 and the P9147 provides control and feedback information. The device seamlessly integrates into the PMIC eco-system and is flexible and transparent to the user. The P9147 has been designed for systems with high voltage supplies, like 12V ATX based or multi cell battery stack systems.
Features
-
5.6 V to 12.6 V input voltage range
-
Up to 6 A peak output current per device/phase
-
2.0 MHz switching frequency, internal PWM generation
-
Support automatic phase-shedding, PFM and LDO modes
-
Simple 2-wire interface for device configuration, control and status exchange to the host PMIC
-
Automatic detection by Host PMIC
-
No analog feedback to PMIC required
-
Digital modulation and ML-based error correction
-
Industrial temperature range of -40°C to +85°C
-
12-ld 3x4 mm DFN