Renesas' three-phase drivers offer industry-leading gate rise and fall times and exceptional input-to-output propagation delay performance.

descriptionDocumentation

Title language Type Format File Size Date
RAA305350MGBM Datasheet Datasheet PDF 720 KB
AN1377: Half Bridge Driver Generates 100V, 10A, 4us Pulses Application Note PDF 252 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
AN1116: CMOS Applications Information Application Note PDF 576 KB
AN9605: A 50W, 48V-to-5V DC-DC Converter Using the HIP2100 Application Note PDF 819 KB
AN9611: A DC-AC Isolated Battery Inverter Using the HIP4082 Application Note PDF 742 KB
AN9867: End of Life Derating: A Necessity or Overkill Application Note PDF 338 KB
AN9405: HIP4081A, 80V High Frequency H-Bridge Driver (HIP4080A/81AEVALZ) Application Note PDF 605 KB
AN9525: Class-D Audio Applications of the HIP4080AEVAL2 Application Note PDF 888 KB
AN9506: A 50W, 500kHz, Full-Bridge, Phase-Shift, ZVS Isolated DC to DC Converter Using the HIP4081A Application Note PDF 1.49 MB
AN9404: HIP4080A, 80V High Frequency H-Bridge Driver (HIP4080A/81AEVALZ) Application Note PDF 945 KB
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
How Green is Your Cloud? White Paper PDF 295 KB
Integrating BLDC Motors with Li-ion Batteries in Motor Drive Applications 简体中文 White Paper PDF 189 KB
Intersil Commercial Lab Services Brochure PDF 364 KB
TB363: Guidelines for Handling and Processing Moisture Sensitive Surface Mount Devices (SMDs) Other PDF 293 KB
TB447: Guidelines for Preventing Boot-to-Phase Stress on Half-Bridge MOSFET Driver ICs Other PDF 264 KB
TB458: Converting a Fixed PWM to an Adjustable PWM Other PDF 315 KB
TB406: Proper Termination of Inputs to the HIP408X Family of Driver ICs Other PDF 180 KB
TB321: HIP4080 and HIP4081 High Frequency H-Bridge Drivers Other PDF 240 KB