MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • High speed switching
  • Capable of 4.5 V gate drive
  • Low drive current
  • High density mounting
  • Low on-resistance
    RDS(on) = 5.2 mΩ typ. (at VGS = 10 V)
  • Pb-free
  • Halogen-free

tuneProduct Options

Part Number Part Status Pkg. Type Carrier Type Buy Sample
Active HWSON Embossed Tape
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star RJK03M5DNS Datasheet Datasheet PDF 142 KB
Application Notes & White Papers
Attention of Handling Semiconductor Devices 日本語 Application Note PDF 648 KB

file_downloadDownloads

Title language Type Format File Size Date
Models
RJK03M5DNS SPICE Data Model - Other LIB 4 KB