Overview

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • High speed switching
  • Capable of 4.5 V gate drive
  • Low drive current
  • High density mounting
  • Low on-resistance
    RDS(on) = 1.6 mΩ typ. (at VGS = 10 V)
  • Pb-free
  • Halogen-free

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 89 KB
Application Note PDF 3.23 MB 日本語
Application Note PDF 648 KB 日本語
Technical Update PDF 92 KB 日本語
4 items

Design & Development

Models