The ZL6105 is a digital power controller with integrated MOSFET drivers. Auto compensation eliminates the need for manual compensation design work. Adaptive performance optimization algorithms improve power conversion efficiency. Zilker Labs Digital-DC™ technology enables a blend of power conversion performance and power management features. The ZL6105 is designed to be a flexible building block for DC power and can be easily adapted to designs ranging from a single-phase power supply operating from a 3. 3V to a multiphase current sharing supply operating from a 12V input. The ZL6105 eliminates the need for complicated power supply managers as well as numerous external discrete components. The ZL6105 uses the I2C/SMBus™ with PMBus™ protocol for communication with a host controller and the Digital-DC bus for communication between Zilker Labs devices. The ZL6105 is pin for pin compatible with the ZL2008. The POLA VOUT table and compensation table have been removed. A new single resistor VOUT table and the Auto Compensation feature have been added.

Features

  • Power Conversion
  • Efficient Synchronous Buck Controller
  • Auto Compensating PID Filter
  • Adaptive Light Load Efficiency Optimization
  • 3V to 14V Input Range
  • 0.54V to 5.5V Output Range (with margin)
  • ±1% Output Voltage Accuracy
  • Internal 3A MOSFET Drivers
  • Fast Load Transient Response
  • Current Sharing and Phase Interleaving
  • Snapshot™ Parameter Capture
  • Pb-Free (RoHs Compliant)
  • Digital Soft-start/stop
  • Power-Good/Enable
  • Voltage Tracking, Sequencing and Margining
  • Voltage, Current and Temperature Monitoring
  • I2C/SMBus Interface, PMBus Compatible
  • Output Voltage and Current Protection
  • Internal Non-volatile Memory (NVM)

Applications

  • Servers/Storage Equipment
  • Telecom/Datacom Equipment
  • Power Supply Modules

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active QFN Tube 50
Availability
Active QFN Reel 100
Availability
Active QFN Reel 1000
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
ZL6105 Datasheet Datasheet PDF 1.60 MB
User Guides & Manuals
ISLUSBEVAL1Z User's Manual Manual PDF 257 KB
PowerNavigator User Guide for POL Manual PDF 4.68 MB
Production Configuration Utility User Guide Manual PDF 714 KB
ZL6105-1CH-DEMO1Z User Guide Manual PDF 1.22 MB
PMBus Interface Install Guide - Win7 x86 and x64 Manual PDF 693 KB
ZLUSBEVAL3Z User Guide Manual PDF 393 KB
Application Notes & White Papers
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
AN2035: Compensation Using CompZL Application Note PDF 807 KB
AN2032: NLR Configuration for DDC Products Application Note PDF 573 KB
AN1779: Configuring Current Sharing on the ZL6105 and ZL8101 Application Note PDF 2.47 MB
AN2033: Intersil PMBus Command Set for Digital-DC Products Application Note PDF 1.90 MB
AN2034: Configuring Current Sharing on the ZL2004 and ZL2006 Application Note PDF 1.36 MB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
PCNs & PDNs
PCN16089A - Alternate assembly facility of the listed Intersil DFN / QFN packaged products Product Change Notice PDF 124 KB
PCN15017 - This notice is to advise our customers of a minor silicon design revision Product Change Notice PDF 235 KB
PCN14010 - Alternate Manufacturing Facilities for Assembly of the Listed Intersil QFN Packaged Products - Amkor (ATP), Muntinlupa City, Philippines Product Change Notice PDF 221 KB
PCN12024 - Firmware Update for the Listed Intersil ZL6105ALAF* Products Product Change Notice PDF 129 KB
Downloads
Production Configuration Utility v5.4.139 Software ZIP 120.25 MB
PowerNavigator™ Software v5.4.139 Software ZIP 96.49 MB
ZL6105DEMO1Z Design Files Design File ZIP 1.18 MB
Other
PIN19028 - Q3 Cy 19 Price Increase Notice Price Increase Notice PDF 208 KB
PMBus Conversion Software Tool Library ZIP 54.93 MB
ZLHLD Software v2.9 Library ZIP 119.19 MB
CompZL Software v1.5.1 Library ZIP 59.25 MB
PowerPilot Software GUI Library ZIP 435 KB
USB Drivers for the ZLUSBEVAL1Z (Windows 7) Library ZIP 1.75 MB
USB Drivers for the ZLUSBEVAL1Z (Windows XP/Vista) Library ZIP 166 KB
PA14042 - Minimum Line Quantity Change Product Advisory PDF 363 KB
PA12097 - Data Sheet Specification Correction for Intersil ZL6105ALAF* Products Product Advisory PDF 167 KB
Digital-DC Frequently Asked Questions (FAQ) Other PDF 194 KB

Software & Tool Pages

Title Type Description Company
PowerNavigator Software Software Package Renesas' PowerNavigator™ software allows simple configuration and monitoring of multiple Digital-DC devices using a PC with a USB interface. Renesas

Boards & Kits

Part Number Title Type Company
ZL6105-1CH-DEMO1Z Digital DC/DC Controller with Drivers and Auto Compensation Demonstration Board Demonstration Renesas