The RAA23014x and RAA23015x are 1CH step-down DC/DC converter, 7V to 28V input voltage range. Auto PFM mode makes devices low power operation at light load, so it makes a system lower power. The RAA23014x is suitable for battery backup system using lithium primary cell with built-in battery backup circuit.

Features

  • DC/DC Synchronous rectification type step-down DC/DC Auto PFM mode Battery backup circuit (RAA23014x) Input voltage range: 7V to 28V Output voltage range: 0.8V to 6V Maximum output current: 3A Shutdown current: 1uA (typ.) Switching frequency: 1.1MHz (fixed) Soft start: 2ms (fixed) Integrated power MOSFETs Discharge circuit Internal phase compensator
  • Protection circuit Short circuit protection (latch type) Thermal shutdown circuit: 165°C (typ.) Under voltage lockout circuit (recovery type)
  • Package 16-pin HTSSOP (RAA23014x) 8-pin HLSOP (RAA23015x)

Product Options

Part Number Part Status Pkg. Type Carrier Type Buy Sample
Preview
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
RAA23014x RAA23015x Datasheet 日本語 Datasheet PDF 815 KB
Technical Updates
Simple DC/DC (30V_1ch) Change of Absolute Maximum Ratings and Recommended Operating Condition 日本語 Technical Update PDF 112 KB
Application Notes & White Papers
Industrial Ethernet PHY (R19AN0014ED0102) Application Note PDF 1.21 MB
Industrial Ethernet PHY (R19AN0015ED0102) Application Note PDF 1.30 MB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
PCNs & PDNs
Unification of a JEDEC tray and a embossed carrier tape for LQFP package (Additional Information & Correction) 日本語 Product Change Notice PDF 4.86 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001B/E ) 日本語 Product Change Notice PDF 3.74 MB
Unification of a JEDEC tray and a embossed carrier tape for LQFP package ( PC-WRP-A001A/E ) 日本語 Product Change Notice PDF 1.46 MB
Other
Industrial Automation Brochure 日本語, 简体中文 Brochure PDF 7.93 MB
Industrial Power Management Brochure ( R16CL0001EJ0200 ) 日本語 Brochure PDF 3.13 MB