The ISL8502 is a synchronous buck controller with internal MOSFETs packaged in a small 4mmx4mm QFN package. The ISL8502 can support a continuous load of 2A and has a very wide input voltage range. With the switching MOSFETs integrated into the IC, the complete regulator footprint can be very small and provide a much more efficient solution than a linear regulator. The ISL8502 is capable of stand alone operation or it can be used in a master slave combination for multiple outputs that are derived from the same input rail. Multiple slave channels (up to six) can be synchronized. This method minimizes the EMI and beat frequencies effect with multi-channel operation. The switching PWM controller drives two internal N-Channel MOSFETs in a synchronous-rectified buck converter topology. The synchronous buck converter uses voltage-mode control with fast transient response. The switching regulator provides a maximum static regulation tolerance of ±1% over line, load, and temperature ranges. The output is user-adjustable by means of external resistors down to 0. 6V. The output is monitored for undervoltage events. The switching regulator also has overcurrent protection. Thermal shutdown is integrated. The ISL8502 features a bi-directional Enable pin that allows the part to pull the enable pin low during fault detection.

Features

  • Up to 2A Continuous Output Current
  • Integrated MOSFETs for Small Regulator Footprint
  • Adjustable Switching Frequency, 500kHz to 1.2MHz
  • Tight Output Voltage Regulation, ±1% Over-Temperature
  • Wide Input Voltage Range, 5V ±10% or 5.5V to 14V
  • Wide Output Voltage Range, from 0.6V
  • Simple Single-Loop Voltage-Mode PWM Control Design
  • Input Voltage Feed-Forward for Constant Modulator Gain
  • Fast PWM Converter Transient Response
  • Lossless rDS(ON) High Side and Low Side Overcurrent Protection
  • Undervoltage Detection
  • Integrated Thermal Shutdown Protection
  • Power-Good Indication
  • Adjustable Soft-Start
  • Start-Up with Pre-Bias Output
  • Pb-free (RoHS Compliant)

Applications

  • Point of Load Applications
  • Graphics Cards - GPU and Memory Supplies
  • ASIC Power Supplies
  • Embedded Processor and I/O supplies
  • DSP Supplies

Product Options

Part Number Part Status Pkg. Type Carrier Type MOQ Buy Sample
Active QFN Tube 75
Availability
Active QFN Reel 6000
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
ISL8502 Datasheet Datasheet PDF 1018 KB
User Guides & Manuals
ISL8502EVAL1Z User Guide Manual PDF 916 KB
Application Notes & White Papers
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
AN9208: High Frequency Power Converters Application Note PDF 592 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN9210: A New Pspice Subcircuit For The Power MOSFET Featuring Global Temperature Options Application Note PDF 650 KB
AN9209: A Spice-2 Subcircuit Representation For Power MOSFETs Using Empirical Methods Application Note PDF 387 KB
AN7244: Understanding Power MOSFETs Application Note PDF 349 KB
PCNs & PDNs
PCN15046 - Wafer Fabrication Site Change for Listed Intersil Products - Global Foundry P6 Process transfer to Palm Bay - Phase II Product Change Notice PDF 398 KB
PCN10055 - Alternate Bond Wire Material for Assembly of the Listed Intersil DFN/QFN Packaged Products - STATS ChipPAC Malaysia Product Change Notice PDF 248 KB
PCN10067 - Data Sheet Specification Change for Intersil ISL8502* Product Product Change Notice PDF 72 KB
Downloads
ISL8502EVAL1Z Design Files Design File ZIP 267 KB
Other
ISL8502 iSim:PE Model Schematic SXSCH 129 KB

Software & Tool Pages

Title Type Description Company
iSim:PE Offline Simulation Tool Simulator iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs. Renesas

Boards & Kits

Part Number Title Type Company
ISL8502AEVAL1Z 2A Synchronous Buck Regulator with Integrated MOSFETs Evaluation Board Evaluation Renesas
ISL8502EVAL1Z 2A Synchronous Buck Regulator with Integrated MOSFETs Evaluation Board Evaluation Renesas