Dual-Phase Synchronous Boost EVB with 9V to 36V Input Range, 48V 5A Output
The ISL81805EVAL1Z dual-phase evaluation board features the ISL81805, an 80V high voltage dual synchronous boost controller that offers external soft-start, independent...
The ISL81805 is a dual synchronous boost controller that generates two independent outputs or one output with two interleaved phases for a wide variety of applications in industrial and general purpose segments. With a wide input and output voltage ranges, the controller is suitable for telecommunication, data center, and computing applications.
The ISL81805 uses peak current mode control with phase interleaving for the two outputs. Each output has a voltage regulator, current monitor, and average current regulator to provide independent average voltage and current control. The internal Phase-Locked Loop (PLL) oscillator assures an accurate frequency setting from 100kHz to 1MHz, and the oscillator can be synchronized to an external clock signal for frequency synchronization and phase interleave paralleling applications. This PLL circuit can output a phase-shift-programmable clock signal that is expanded to three, four, and six phases with required interleaving phase shift.
The ISL81805 features programmable soft-start and accurate threshold enable functions along with a power-good indicator to simplify power supply rail sequencing. It also provides full protection features such as OVP, UVP, OTP, and average and peak current limit on both outputs to ensure high reliability.
The IC is packaged in a space conscious 32 Ld 5 × 5 mm TQFN.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.42 MB | |
Brochure | PDF 8.73 MB | |
Brochure | PDF 5.49 MB 日本語 | |
3 items
|
The ISL81805EVAL1Z dual-phase evaluation board features the ISL81805, an 80V high voltage dual synchronous boost controller that offers external soft-start, independent...
The ISL81805EVAL2Z dual-output evaluation board features the ISL81805, an 80V high voltage dual synchronous boost controller that offers external soft-start,...
The ISL81805EVAL3Z dual-output evaluation board, with negative-to-positive voltage conversion features the ISL81805, which is an 80V high voltage, dual synchronous...
The ISL81805EVAL4Z dual-phase negative-to-positive voltage conversion evaluation board features the ISL81805, which is an 80V high voltage, dual synchronous boost...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
An overview of the industry’s first high-performance 80V dual-phase buck and boost controllers optimized to drive GaN FETs. With high efficiency, tight load regulation and current sharing, these devices deliver ideal power solutions for industrial automation, telecommunications, medical and automotive applications.