Image
Renesas' high-performance double-ended pulse width modulating (PWM) controllers are suitable for both current- and voltage-mode control methods and are designed for a wide range of power conversion applications using half-bridge, full bridge, and push-pull configurations.
PWMs (#) |
Topology Characteristic |
Control Mode |
UVLO Rising (V) |
UVLO Falling (V) |
VBIAS (Max) (V) |
Duty Cycle (%) |
Output Per Driver UGATE Source|Sink |
Switching Frequency (KHz) |
Temp. Range |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
Flexible Double Ended Voltage and Current Mode PWM Controllers | 2 | Half-Bridge or Full Bridge (Telecom) Hard SW | Voltage Mode | 7.25 | 6.75 | 20 | 100 | 0.5|0.5 | 2000 | -40 to +85°C | 16 | TSSOP | 3.492 | |
Flexible Double-Ended Voltage-Mode PWM Controller with Voltage Feed Forward | 2 | Half-Bridge or Full Bridge (Telecom) Hard SW | Voltage Mode | 7.25 | 6.75 | 20 | 100 | 0.5|0.5 | 2000 | -40 to +85°C | 16 | TSSOP | 3.522 | |
Advanced Double-Ended PWM Controller with Synchronous Rectifier Control and Average Current Limit | 4 | Half-Bridge or Full Bridge (Telecom) Hard SW | Peak Current, Voltage, or Average Current Mode | 8.75 | 7 | 20 | 99 | 0.01|0.01 | 2000 | -40 to +85°C | 16 | QSOP | iSim | 3.547 |
Advanced Double-Ended PWM Controller | 4 | Half-Bridge or Full Bridge (Telecom) Hard SW | Peak Current, Voltage, or Average Current Mode | 8.75 | 7 | 20 | 100 | 0.01|0.01 | 2000 | -40 to +105°C | 16 | QSOP | iSim | 3.831 |
Intermediate Bus PWM Controller | 2 | Half-Bridge or Full Bridge (Telecom) Hard SW | Voltage Mode | 6.3 | 5.7 | 20 | 100 | 1|1 | 2000 | -40 to +105°C | 8 | MSOP, SOICN | 2.347 | |
Improved Bridge Controller with Precision Dead Time Control | 2 | Half-Bridge or Full Bridge (Telecom) Hard SW | Voltage Mode | 6.3 | 5.7 | 20 | 100 | 1|1 | 2000 | -40 to +105°C | 10 | MSOP | 4.66 |