The IDT P9030 is a highly-integrated single-chip Qi standard-compliant wireless power transmitter IC for power transmitter design A1. The device operates with a 19V adapter, and supplies an integrated half-bridge inverter for DC/AC conversion. It controls the transferred power by modulating the switching frequency of the half-bridge inverter from 110kHz to 205kHz at a fixed 50% duty cycle as specified by the Qi standard for an “A1” transmitter. The transmitter contains logic circuits required to demodulate and decode Qi-compliant message packets sent by the mobile device to adjust the transferred power.

The P9030 also features multi-mode operation, supporting both the Qi wireless power standard as well as customer proprietary protocols with dynamic detection and switching between protocols for maximum flexibility in wireless power transmission. Value-added proprietary features include advanced multi-layered Foreign Object Detection (FOD) for safety, 2-way secure authentication between base and mobile, and power delivery up to 7.5W for faster charging times. IDT’s wireless power transmission solution is complemented by its rich portfolio of wireless power receiver ICs; offering customers additional features for next-generation devices equipped with wireless power transfer capabilities.

NOTICE: This device is restricted to high volume and strategic applications only. For most customers, consider using our general market devices found at www.idt.com/go/WPkits.

Features

  • True single-chip for wireless power transmitter solutions
  • 5W specification, with up to 7.5W wireless power transfer in proprietary mode
  • Fully Qi certified
  • Multi-mode capable with dynamic switching capability
  • 19V +/- 10% operating input voltage for WPC Tx-A1 and Tx-A10 configurations
  • Integrated high-efficiency half-bridge inverter
  • Proprietary base-to-mobile communication for authentication
  • Programmable option for added security and encryption up to 64-bit for 2-way authentication
  • Total System Efficiency >73% when used with IDTP9020 Power Receiver IC
    • DC-AC efficiency > 90%
    • DC-DC buck efficiency > 90%
  • Proprietary advanced multi-layered foreign object detection(FOD) for safety
  • Over-temperature/voltage/current protection
  • Compact 6x6-48 TQFN package

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete VFQFPN 48 I Yes Tray
Availability
Obsolete VFQFPN 48 I Yes Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star P9030 Datasheet Datasheet PDF 2.14 MB
Application Notes & White Papers
Wireless Power Transmission Resonance LC Calculations Application Note PDF 3.74 MB
PCNs & PDNs
PDN# : CQ-17-01 Quarter PDN for Declined Market Product Discontinuation Notice PDF 580 KB
Other
Wireless Power Products Overview Overview PDF 1.14 MB
IDTP9030 Wireless Power Transmitter product brief Product Brief PDF 1.44 MB
IDTP9030 Qi Compliance Certificate Other PDF 232 KB

memoryBoards & Kits

Part Number Title Type Company
P9030-EVAL Evaluation Board for Wireless Power Transmitter P9030 Evaluation Renesas