RJK0454DPB

Nch Single Power MOSFET 40V 40A 4.9mohm LFPAK

Support for high-efficiency drive and low heat design

Recommended Product
RJK0454DPB-00#J5
生产状态
Mass Production

OVERVIEW

  • MOSFETs suitable for switching (motor drive, etc.) and load switch applications
  • Low on-resistance, high-speed switching, and high-robustness

KEY FEATURES

    • High speed switching
    • Low drive current
    • Low on-resistance
      RDS(on) = 3.9 mΩ typ. (at VGS = 10 V)
    • Pb-free
    • Halogen-free
    • High density mounting

PARAMETRICS

Parameters
RJK0454DPB
Basic Information
生产状态
Mass Production
PLP
PLP (查看可订购器件)
可下载
封装类型
LFPAK
Nch/Pch
Nch
通道数
Single
VDSS (V) 最大值
40
ID (A)
40
RDS (ON) (mΩ) 最大值@10V或8V
4.9
Ciss (pF) 典型值
2000
Vgs (off) (V) 最大值
4
VGSS (V)
20
Pch (W)
55
应用
Industrial, Consumer Use
安装类型
Surface Mount
订购条件
Large order only
QG (nC) 典型值
25

You can find an explanation of orderable part numbers here.

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.