The embedded module TQMaRZG2x is based on the RZ/G2 processor, an Arm® Cortex®-A53/A57 processor from Renesas. The integrated high-performance graphics controller supports applications with high display requirements. Full access to all signal pins guarantees flexible applications and cost-effective project development.

Features

  • Graphic with 4K Support/Quad Core
  • LPDDR4 with ECC Support
  • High-speed communication via 1x Gbit Ethernet, 2x PCle and 1x USB 3.0 interface
  • 2x CAN-FD
  • Integrated security functions
  • Low power consumption (typ. 6 W)

Applications

  • Medical
    • HMI for diagnostic devices
  • Transportation
    • Access control systems
  • Robotics
    • Camera system control
  • POI/POS
    • Cash register systems

descriptionDocumentation

Title language Type Format File Size Date
star TQ Systems Embedded Module TQMaRZG2 for the Renesas RZ Partner Solution Product Brief PDF 355 KB

file_downloadDownloads

printNews & Additional Resources