The RE01 256KB Evaluation Kit allows the user to evaluate and develop applications that use the benefits of the ultra low power consumption provided by the RE01 256KB. In addition the RE01 256KB Evaluation Kit allows the user to easily evaluate applications that intend to use energy harvesting to provide the systems power supply.

Design Support

Quick Start Download
Quick Start Guide Evaluation Kit RE01 256KB Quick Start Guide (PDF | English, 日本語)
Sample code for LCD operation demo (R_GDT Driver Sample Code) R_GDT Driver Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code (ZIP)
Sample code for evaluating energy harvesting system demo Energy Harvesting Launch Operation Demo using Quick Start Mode Enabling Effective MCU Utilization during Charging Time for RE01 256KB Group Application Note - Sample Code (ZIP)
Power management for energy harvesting system RE01 1500KB Group, 256KB Group Maintenance free power management by RE energy harvesting controller - Sample Code (ZIP)
Sample code for current measurement Current Measurement in Different Power Modes and Clock Frequencies for RE01 256KB Group Application Note - Sample Code (ZIP)
Hardware Technical Information Download
User's Manual Evaluation Kit RE01 256KB User's Manual (PDF | English, 日本語)
Schematics Main Board Evaluation Kit RE01 256KB Main Board Schematics (PDF)
MIP-LCD Expansion Board Evaluation Kit RE01 MIP-LCD Expansion Board Schematics (PDF)
Design Files EK-RE01 256KB Design Data (ZIP | English, 日本語)
Development Tools/Software Download
RE Family Development Tools/Software RE Family Development Environment

Features

  • All peripheral functions of RE01 256KB including energy harvesting can be evaluated with the power generation elements, the secondary battery connection interface, and the sample code available from Renesas' website.
  • Arduino Uno Header and PMOD interface supported: enable evaluation of energy harvesting system combined with the user’s hardware system.
  • On-board debug function supported: enable program debugging by simply connecting the included USB cable to a host PC.
  • Kit Contents
    • Main board
    • PMOD-compatible low-power LCD (Memory-In-Pixel LCD) expansion board (equipped with KYOCERA: TN0181ANVNANN-AN00)
    • Solar panel (Panasonic: AM-1815CA)
    • USB cable (type-A male to micro-B male)

Product Options

Part Number Part Status Buy Sample
RTK70E0118S00000BJ
Active
Availability

Documentation & Downloads

Title language Type Format File Size Date
Datasheets & Errata
RE01 Group (256-KB Flash Memory) Datasheet 日本語 Datasheet PDF 1.59 MB
User Guides & Manuals
Evaluation Kit RE01 256KB User's Manual 日本語 Manual PDF 2.81 MB
Evaluation Kit RE01 256KB Quick Start Guide 日本語 Quick Start Guide PDF 585 KB
Evaluation Kit RE01 MIP-LCD Expansion Board Schematics Manual PDF 76 KB
RE01 Group Products with 256-KB Flash Memory User's Manual: Hardware 日本語 Manual PDF 12.42 MB
Application Notes & White Papers
RE01 256KB Group Battery Maintenance Free LoRaWAN® Sensor with Energy Harvesting Application Note 日本語 Application Note PDF 4.07 MB
- RE01 256KB Group Battery Maintenance Free LoRaWAN® Sensor with Energy Harvesting Application Note 日本語 Application Note PDF 4.07 MB
RE01 256KB Group Ultra-Low Consumption Voice Recognition Wearable User Interface, Home Appliance Remote Control(Bluetooth®) Application Note 日本語 Application Note PDF 1017 KB
- RE01 1500KB Group, 256KB Group Flexible Software Package Rev1.00 Application Notes 日本語 Application Note PDF 290 KB
RE01 1500KB Group, 256KB Group Flexible Software Package Rev1.00 Application Notes 日本語 Application Note PDF 290 KB
- RE01 256KB Group CMSIS Driver Package Rev1.10 Application Note 日本語 Application Note PDF 682 KB
RE01 256KB Group CMSIS Driver Package Rev1.10 Application Note 日本語 Application Note PDF 682 KB
- Implementation Method and Sample Code for Firmware Updates on the RE Family Using a UART Application Note 日本語 Application Note PDF 1.59 MB
Implementation Method and Sample Code for Firmware Updates on the RE Family Using a UART Application Note 日本語 Application Note PDF 1.59 MB
- SPI Master/Slave Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note [Rev.1.05] 日本語 Application Note PDF 348 KB
SPI Master/Slave Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note [Rev.1.05] 日本語 Application Note PDF 348 KB
Energy Harvesting Launch Operation Demo using Quick Start Mode Enabling Effective MCU Utilization during Charging Time for RE01 256KB Group Application Note 日本語 Application Note PDF 951 KB
- RE01 256KB Group Bluetooth Low Energy Protocol Stack Evaluation Kit RE01 256KB Host Sample Application Note 日本語 Application Note PDF 1.47 MB
RE01 256KB Group Bluetooth Low Energy Protocol Stack Evaluation Kit RE01 256KB Host Sample Application Note 日本語 Application Note PDF 1.47 MB
RE01 256KB Group Deep Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition to Deep Software Standby Mode Application Note 日本語 Application Note PDF 162 KB
RE01 256KB Group Low Power Mode Transition Example RE01 256KB Group CMSIS Driver Package Low Power Mode Sample Code Application 日本語 Application Note PDF 554 KB
RE01 256KB Group Transition from BOOST to MINPWON VBB Software Standby Mode Sample Code (Low Level Code) Power-Saving Functions Transition between BOOST Mode and MINPWON VBB Software Standby Mode Application Note 日本語 Application Note PDF 166 KB
RE01 256KB Group EXFPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and EXFPWON VBB Software Standby Mode Application Note 日本語 Application Note PDF 164 KB
RE01 256KB Group MINPWON VBB BOOST Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between BOOST Mode and MINPWON VBB BOOST Software Standby Mode Application Note 日本語 Application Note PDF 164 KB
RE01 256KB Group Transition from EXFPWON to MINPWON VBB Software Standby Mode Sample Code (Low Level Code) Power-Saving Functions Transition between EXFPWON Mode and MINPWON VBB Software Standby Mode Application Note 日本語 Application Note PDF 164 KB
Current Measurement in Different Power Modes and Clock Frequencies for RE01 256KB Group Application Note 日本語 Application Note PDF 595 KB
- RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (Software trigger) Sample Code Application Note 日本語 Application Note PDF 114 KB
- RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (ELC trigger) Sample Code Application Note 日本語 Application Note PDF 114 KB
- RE01 1500KB, 256KB Group A/D Scan Conversion (Group Scan) (Low Level Code) 14-Bit A/D Convertor Group Scan Conversion Sample Code Application Note 日本語 Application Note PDF 115 KB
- S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 293 KB
- DTC Chain Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 396 KB
- R_GDT Driver Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 1.37 MB
MLCD Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note 日本語 Application Note PDF 359 KB
- Example of RE01 1500KB Group DSP Library IIR Usage (Polling) Application Note 日本語 Application Note PDF 2.53 MB
- Example of RE01 1500KB Group DSP Library FIR Usage (Polling) Application Note 日本語 Application Note PDF 2.59 MB
- Example of RE01 1500KB Group DSP Library FFT Usage (Polling) Application Note 日本語 Application Note PDF 2.42 MB
- S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note 日本語 Application Note PDF 252 KB
Downloads
- RE01 256KB Group Battery Maintenance Free LoRaWAN® Sensor with Energy Harvesting Application Note - Sample Code Sample Code ZIP 8.82 MB
RE01 256KB Group Battery Maintenance Free LoRaWAN® Sensor with Energy Harvesting Application Note - Sample Code Sample Code ZIP 8.82 MB
- RE01 256KB Group Ultra-Low Consumption Voice Recognition Wearable User Interface, Home Appliance Remote Control(Bluetooth®) Application Note - Sample Code Sample Code ZIP 225.60 MB
RE01 1500KB Group, 256KB Group Flexible Software Package Rev1.00 Application Notes - Sample Code Sample Code ZIP 41.55 MB
- RE01 1500KB Group, 256KB Group Flexible Software Package Rev1.00 Application Notes - Sample Code Sample Code ZIP 41.55 MB
RE01 256KB Group CMSIS Driver Package Rev1.10 Application Note - Sample Code Sample Code ZIP 74.56 MB
- RE01 256KB Group CMSIS Driver Package Rev1.10 Application Note - Sample Code Sample Code ZIP 74.56 MB
Implementation Method and Sample Code for Firmware Updates on the RE Family Using a UART Application Note - Sample Code Sample Code ZIP 14.88 MB
- Implementation Method and Sample Code for Firmware Updates on the RE Family Using a UART Application Note - Sample Code Sample Code ZIP 14.88 MB
SPI Master/Slave Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code [Rev.1.05] Sample Code ZIP 145.02 MB
- SPI Master/Slave Communication Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code [Rev.1.05] Sample Code ZIP 145.02 MB
- Energy Harvesting Launch Operation Demo using Quick Start Mode Enabling Effective MCU Utilization during Charging Time for RE01 256KB Group Application Note - Sample Code Sample Code ZIP 74.07 MB
EK-RE01 256KB Design Data 日本語 Design File ZIP 2.53 MB
RE01 256KB Group Bluetooth Low Energy Protocol Stack Evaluation Kit RE01 256KB Host Sample Application Note - Sample Code Sample Code ZIP 60.58 MB
- RE01 256KB Group Bluetooth Low Energy Protocol Stack Evaluation Kit RE01 256KB Host Sample Application Note - Sample Code Sample Code ZIP 60.58 MB
- RE01 256KB Group Deep Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition to Deep Software Standby Mode Application Note - Sample Code Sample Code ZIP 1.30 MB
- RE01 256KB Group Low Power Mode Transition Example RE01 256KB Group CMSIS Driver Package Low Power Mode Sample Code Application - Sample Code Sample Code ZIP 144.55 MB
- RE01 256KB Group Transition from BOOST to MINPWON VBB Software Standby Mode Sample Code (Low Level Code) Power-Saving Functions Transition between BOOST Mode and MINPWON VBB Software Standby Mode Application Note - Sample Code Sample Code ZIP 1.33 MB
- RE01 256KB Group EXFPWON VBB Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between ALLPWON Mode and EXFPWON VBB Software Standby Mode Application Note - Sample Code Sample Code ZIP 1.31 MB
- RE01 256KB Group MINPWON VBB BOOST Software Standby Mode Transition Sample Code (Low Level Code) Power-Saving Functions Transition between BOOST Mode and MINPWON VBB BOOST Software Standby Mode Application Note - Sample Code Sample Code ZIP 1.31 MB
- RE01 256KB Group Transition from EXFPWON to MINPWON VBB Software Standby Mode Sample Code (Low Level Code) Power-Saving Functions Transition between EXFPWON Mode and MINPWON VBB Software Standby Mode Application Note - Sample Code Sample Code ZIP 1.31 MB
- Current Measurement in Different Power Modes and Clock Frequencies for RE01 256KB Group Application Note - Sample Code Sample Code ZIP 72.98 MB
RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (Software trigger) Sample Code Application Note - Sample Code Sample Code ZIP 2.30 MB
RE01 1500KB, 256KB Group A/D Scan Conversion (Single Scan) (Low Level Code) 14-Bit A/D Converter Single Scan Conversion (ELC trigger) Sample Code Application Note - Sample Code Sample Code ZIP 2.30 MB
RE01 1500KB, 256KB Group A/D Scan Conversion (Group Scan) (Low Level Code) 14-Bit A/D Convertor Group Scan Conversion Sample Code Application Note - Sample Code Sample Code ZIP 2.31 MB
S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code Sample Code ZIP 120.57 MB
DTC Chain Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code Sample Code ZIP 120.70 MB
R_GDT Driver Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code Sample Code ZIP 293.62 MB
- MLCD Transfer Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group, 256KB Group Application Note - Sample Code Sample Code ZIP 159.00 MB
Example of RE01 1500KB Group DSP Library IIR Usage (Polling) Application Note - Sample Code Sample Code ZIP 82.71 MB
Example of RE01 1500KB Group DSP Library FIR Usage (Polling) Application Note - Sample Code Sample Code ZIP 83.57 MB
Example of RE01 1500KB Group DSP Library FFT Usage (Polling) Application Note - Sample Code Sample Code ZIP 84.35 MB
S14AD Scan Conversion Sample Code (Using CMSIS Driver Package) for RE01 1500KB Group Application Note - Sample Code Sample Code ZIP 85.63 MB
Tool News
[New release] EK-RE01 256KB - Evaluation Kit for Ultra-Low Power Embedded Controller RE01 256KB Group - 日本語 Tool News - Release PDF 257 KB
Other
Evaluation Kit RE01 256KB Main Board Schematics Other PDF 69 KB