Overview

Description

The most standard series of the family of 5V drive bipolar general-purpose logic ICs. It has an over 20-year track record and high market penetration.

Features

  • High-Speed Operation: tpd = 10.5 ns typ (CL = 50 pF)
  • High Output Current: Fanout of 10 LSTTL Loads
  • Wide Operating Voltage: VCC = 2 to 6 V
  • Low Input Current: 1 µA max
  • Low Quiescent Supply Current: ICC (static) = 1 µA max (Ta = 25°C)

Comparison

Applications

Documentation

Design & Development

Models