The 74FCT540T octal buffer/line driver is similar in function to the FCT240T, except that the inputs and outputs are on opposite sides of the package. This pinout arrangement makes these devices especially useful as output ports for microprocessors and as backplane drivers, allowing ease of layout and greater board density. The 74FCT540T operates at -40C to +85C

Features

  • A and C speeds
  • Low input and output leakage ?1 uA (max.)
  • CMOS power levels
  • True TTL input and output compatibility
  • VOH = 3.3V (typ.)
  • VOL = 0.3V (typ.)
  • High Drive outputs (-15mA IOH, 64mA IOL)
  • Meets or exceeds JEDEC standard 18 specifications
  • Power off disable outputs permit "live insertion"
  • Available in 20 pin SOIC and QSOP packages

tuneProduct Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete QSOP 20 C Yes Tube
Availability
Obsolete QSOP 20 C Yes Reel
Availability
Obsolete SOIC 20 C Yes Tube
Availability
Obsolete SOIC 20 C Yes Reel
Availability
Obsolete QSOP 20 C Yes Tube
Availability
Obsolete QSOP 20 C Yes Reel
Availability
Obsolete SOIC 20 C Yes Tube
Availability
Obsolete SOIC 20 C Yes Reel
Availability

descriptionDocumentation

Title language Type Format File Size Date
Datasheets & Errata
star 74FCT540T Datasheet Datasheet PDF 53 KB
Application Notes & White Papers
AN-147: The Myth of Ground Bounce Measurements Application Note PDF 130 KB
AN-152: FCT-T Octal Logic Characteristics... Application Note PDF 143 KB
AN-154: Estimating Power Dissipation in CMOS Application Note PDF 80 KB
PCNs & PDNs
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 720 KB
PCN# : A1808-01 Transfer Assembly Location from Amkor Philippines for select pacakges Product Change Notice PDF 39 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : TB0808-04 QTY PER TUBE CHANGE FOR SSOP-20 Product Change Notice PDF 55 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0501-01, New m/c DMC-2000 and d/a 8390A for PDIP pkgs Product Change Notice PDF 42 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN # A-0406-07Rev.1, Qualify OSE-Taiwan for SSOP & TSSOP Product Change Notice PDF 21 KB
PCN # L0203-09R2 Addendum Fab Transfer from Fab 2 to Fab 4 Product Change Notice PDF 101 KB
PCN#:A-0401-01, new m/c G600 & 8290 d/a material Product Change Notice PDF 196 KB
PCN#:A-0312-01, new mold compound material - G600 Product Change Notice PDF 109 KB
PCN#:A-0312-02, new die attach material - 8290 Product Change Notice PDF 116 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN# L0203-09R1 Tech Upgrade & Fab Transfer Product Change Notice PDF 98 KB
PCN# G-0203-05 Mold Compound Product Change Notice PDF 40 KB
PCN# G0202-01, Alternate assembly facility Product Change Notice PDF 16 KB
PCN# G0106-01, Moisture Sensitive Label Change Product Change Notice PDF 274 KB
PDN# Logic-00-07: Obsolete Selective Speed Grades Product Discontinuation Notice PDF 14 KB
PDN# Logic-00-09: Obsolete PDIP Package Product Discontinuation Notice PDF 73 KB
PCN# G0005-01, Laser Top Mark Product Change Notice PDF 24 KB

file_downloadDownloads

Title language Type Format File Size Date
Models
74FCT540T Hspice Model Model - SPICE ZIP 17 KB