The RMQC4A3636DGBA is a 1, 048, 576-word by 36-bit and the RMQC4A3618DGBA is a 2, 097, 152-word by 18-bit synchronous quad data rate static RAM fabricated with advanced CMOS technology using full CMOS six-transistor memory cell. It integrates unique synchronous peripheral circuitry and a burst counter. All input registers are controlled by an input clock pair (K and /K) and are latched on the positive edge of K and /K. These products are suitable for applications which require synchronous operation, High-Speed, low voltage, high density and wide bit configuration. These products are packaged in 165-pin plastic FBGA package.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|
Part Number | ||||
RMQC4A3618DGBA-302#AC0 circleLast Time Buy |
LBGA | Tray | 3 |