The 5962-85525 (7164 SRAM) is organized as 8K x 8 and offers a reduced power standby mode. This version also offers a battery backup data retention capability at power supply levels as low as 2V. All inputs and outputs are TTL-compatible and operation is from a single 5V supply, simplifying system designs. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation.

Features

  • High-speed address/chip select access time – 85ns (max.)
  • Low power consumption
  • Battery backup operation – 2V data retention voltage
  • Produced with advanced CMOS high-performance technology
  • Inputs and outputs directly TTL-compatible
  • Three-state outputs
  • Available in 28-pin 600 mil ceramic DIP package
  • Military product compliant to MIL-STD-883, Class B

Product Options

Orderable Part ID Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
5962-8552512XA
Active CDIP 28 M No Tube
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
7164SL Data Sheet Datasheet PDF 112 KB
PCNs & PDNs
PCN# : A1504-01 Change Silver Glass adhesive material Product Change Notice PDF 27 KB
PCN# : A1503-01 New Die Coat Materials Product Change Notice PDF 24 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w Product Change Notice PDF 24 KB
PCN# : A-0605-05 AIT as Alternate Assembly Facility for SOIC/QSOP/SSOP/TSSOP/PDIP Product Change Notice PDF 298 KB
PCN# : A-0605-03 ASE-Kaohsiung as Alternate Assembly Facility for SOJ Packages Product Change Notice PDF 115 KB
PCN# A-0508-02: OSET Alternate Assembly Location for Green Product Change Notice PDF 18 KB
PCN# A-0504-02R2: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 38 KB
PCN#A-0504-02R1: Assembly Transfer IDT-Manila to OSE-Ph Product Change Notice PDF 16 KB
PCN#: A-0504-02, Transfer assembly facility IDT-Manila to OSE-Ph Product Change Notice PDF 47 KB
PCN#: TB-0504-01, Transfer Test & Backend from IDT-Manila to IDT Product Change Notice PDF 35 KB
PCN#: A-0501-01, New m/c DMC-2000 and d/a 8390A for PDIP pkgs Product Change Notice PDF 42 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products Product Change Notice PDF 80 KB
PCN#:A-0309-06 Rev1, Hermetic transfer to ATP-P1 Product Change Notice PDF 44 KB
PCN#: A-0305-04 Rev. 01, Tin Plating and Solder Dip Process at G Product Change Notice PDF 38 KB
PCN#: A-0310-01, Green Products Product Change Notice PDF 26 KB
PCN SR-0203-02 Wafer Fab Transfer, Fab 2 to Fab 4 Product Change Notice PDF 41 KB
PCN# G9911-05, To qualify low alpha mold compound. Product Change Notice PDF 44 KB