2.5V Wide Range Frequency Clock Driver (45MHz - 233MHz)

Features

  • Low skew, low jitter PLL clock driver 
  • 1 to 5 differential clock distribution (SSTL_2) 
  • Feedback pins for input to output synchronization 
  • Spread Spectrum tolerant inputs
 

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete TSSOP 24 C No Tube
Availability
Obsolete TSSOP 24 I No Tube
Availability
Obsolete TSSOP 24 I No Reel
Availability
Obsolete TSSOP 24 C Yes Tube
Availability
Obsolete TSSOP 24 C Yes Reel
Availability
Obsolete TSSOP 24 C No Reel
Availability

Documentation

Title language Type Format File Size Date
Datasheets & Errata
95V847A Datasheet Datasheet PDF 162 KB
PCNs & PDNs
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly Product Change Notice PDF 611 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages Product Change Notice PDF 50 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers Product Discontinuation Notice PDF 720 KB